Skip to main content

Presenter® 06

Small refrigerated multideck - promoting impulse sales 

BENEFITS AT A GLANCE

High product visibility & accessibility

  • Transparent side walls 
  • Ergonomic design for products easy to reach

Improved energy efficiency

  • Natural refrigerant R290
  • LED lighting
  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    0/2°C

  • REFRIGERANT:

    R290

  • ENERGY LABEL:

    Ecodesign-Energy-Label-E-left
Some features may not be part of the standard equipment.

A wide range of products has never fit a more compact display.

Presenter06 has a pleasant and modern design, which can be easily positioned at the cash desk. Its quick accessibility enhanced by LED lighting and the optional changeable side and price-rail branding help drive immediate customer response. R290 refrigerant provides additional value-added options, including the energy-saving night blind unit. Overall, it combines the attractive design with economical values, displaying the widest product range displayed in a compact way.

Standard Features

  • Plug-in refrigerated multideck cabinet with part-glazed end walls and recessed top panel
  • For open display of dairy products, delicatessen, chilled beverages, prepacked fresh meat, fruits and vegetables, prepacked cheese or sandwiches, pastry
  • Internal and external panels galvanized steel with hard-wearing white powder-coated finish
  • Top panel impact and scratchproof white aluminum plastic
  • Vertical lighting on left and right end wall nose
  • Energy-efficient EC fans

Accessories

  • Castors
  • LED lightning

Cabinet Width Depth Height
0647 625 715 1420
0647 S 625 715 1070

A wide range of products has never fit a more compact display.

Presenter06 has a pleasant and modern design, which can be easily positioned at the cash desk. Its quick accessibility enhanced by LED lighting and the optional changeable side and price-rail branding help drive immediate customer response. R290 refrigerant provides additional value-added options, including the energy-saving night blind unit. Overall, it combines the attractive design with economical values, displaying the widest product range displayed in a compact way.

Standard Features

  • Plug-in refrigerated multideck cabinet with part-glazed end walls and recessed top panel
  • For open display of dairy products, delicatessen, chilled beverages, prepacked fresh meat, fruits and vegetables, prepacked cheese or sandwiches, pastry
  • Internal and external panels galvanized steel with hard-wearing white powder-coated finish
  • Top panel impact and scratchproof white aluminum plastic
  • Vertical lighting on left and right end wall nose
  • Energy-efficient EC fans

Accessories

  • Castors
  • LED lightning

Cabinet Width Depth Height
0647 625 715 1420
0647 S 625 715 1070
You might also like