Skip to main content

ServiMax/ServiMax XL

Efficiently designed counter combination to boost your sales

Customer benefits

  • Island solution with outstanding counter design
  • High footprint utilization
  • Additional space for promotional items
  • Excellent display of pre-packed fresh food
  • Good product visibility
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/+2°C


  • ENERGY LABEL:

    Ecodesign-Energy-Label-D-left
These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions. Some features may not be part of the standard equipment.
  • Ventilated island with a back-to-back combination and an integrated crown-end section for an efficient display of fresh food products in pre-packed portions.
  • Ideal for product display in the intermediate space between the serve-over and the pure self-service area of large super- and hypermarkets.
  • Designed similarly to counters. 

Product features

  • Gondola set-up combination
  • Fan-assisted air circulation
  • Two versions (ServiMax / ServiMax XL)
  • Endwalls with full-glazing design
  • Rounded bumper rail, 20 mm diameter
  • Digital thermometer 
  • Crown-end with metal-sheet effect mirror on the back wall
  • Refrigerant R404A
  • Terminal block for electrical connections

Options & accessories

  • Electric defrost (instead of off-cycle defrost)
  • CO2 evaporator
  • Internal equipment in stainless steel
  • Internal bottom shelf grid, adjustable in three angles: 5°, 11°, or 17°
  • Price holder
  • Wide range of different controllers, probes and colors

Dimensions (mm)

  • Two loading heights (225 mm ServiMax / 355 mm ServiMax XL)
  • Four lengths for straight unit: 1250, 1875, 2500, 3750 (+CE)
Modules
ServiMax
125
188
250
375
CE*
Total display area (m2)
ServiMax / ServiMax XL
2.18
3.27
4.36
6.54
1.66
Loading volume (m3)**
ServiMax*** 
0.19 0.29 0.38 0.57 0.13
ServiMax XL**** 
0.44 0.66 0.87 1.31 0.30
ServiMax S***
0.16 0.24 0.33 0.49 0.11
ServiMax XL S****  
0.37 0.56 0.75 1.12 0.26
Temperature Range (°C)
0/+2
* Crown-end available
** Volume calculated considering the display surface in the lowest position. Volume calculated with products displayed on steps.
*** Calculated with 100 mm load limit (see technical data sheet)
**** Calculated with 230 mm load limit (see technical data sheet)
  • Ventilated island with a back-to-back combination and an integrated crown-end section for an efficient display of fresh food products in pre-packed portions.
  • Ideal for product display in the intermediate space between the serve-over and the pure self-service area of large super- and hypermarkets.
  • Designed similarly to counters. 

Product features

  • Gondola set-up combination
  • Fan-assisted air circulation
  • Two versions (ServiMax / ServiMax XL)
  • Endwalls with full-glazing design
  • Rounded bumper rail, 20 mm diameter
  • Digital thermometer 
  • Crown-end with metal-sheet effect mirror on the back wall
  • Refrigerant R404A
  • Terminal block for electrical connections

Options & accessories

  • Electric defrost (instead of off-cycle defrost)
  • CO2 evaporator
  • Internal equipment in stainless steel
  • Internal bottom shelf grid, adjustable in three angles: 5°, 11°, or 17°
  • Price holder
  • Wide range of different controllers, probes and colors

Dimensions (mm)

  • Two loading heights (225 mm ServiMax / 355 mm ServiMax XL)
  • Four lengths for straight unit: 1250, 1875, 2500, 3750 (+CE)
Modules
ServiMax
125
188
250
375
CE*
Total display area (m2)
ServiMax / ServiMax XL
2.18
3.27
4.36
6.54
1.66
Loading volume (m3)**
ServiMax*** 
0.19 0.29 0.38 0.57 0.13
ServiMax XL**** 
0.44 0.66 0.87 1.31 0.30
ServiMax S***
0.16 0.24 0.33 0.49 0.11
ServiMax XL S****  
0.37 0.56 0.75 1.12 0.26
Temperature Range (°C)
0/+2
* Crown-end available
** Volume calculated considering the display surface in the lowest position. Volume calculated with products displayed on steps.
*** Calculated with 100 mm load limit (see technical data sheet)
**** Calculated with 230 mm load limit (see technical data sheet)
You May Also Like
Works Well With