HeatCO2OL™ Commercial
The right natural solution for domestic hot water preparation, commercial heat pump and chiller with low environmental impact
BENEFITS AT A GLANCE
- Uses CO2 natural refrigerant
- Up to 90°C hot water production
- High efficiency / COP
- Up to 2 levels of water temperature on the same unit
Commercial CO2 heat pump / chiller solution
CO2 heat pump with integrated Carrier ejector technology for high temperature heating applications and low environmental impact
Our new CO2 industrial heat pump range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service.
NB of compressors
- 2 to 6 compressors depending on capacity and heat source temperature
Dimensions
- Size CS : W 800 x L 1900 x H 1250 mm
- Size CM : W 800 x L 2940 x H 1950 mm
Heating capacity
- 40 to 250 kW
Cooling capacity
- 30 to 200 kW
Key Features
- Uses CO2 natural refrigerant
- Not impacted by the EU F-Gas Regulation
- Up to 90°C hot water production
- Compatible with low water inlet temperature and high temperature lift
- Heat source from 20°C to -40°C
- Simultaneously 2 different temperature levels on the heating side and one level on the cooling side
- Semi-hermetic compressors, Inverter driven compressor N°1 (optional for N°2)
- Multiple compressors/ heat exchanger configurations and options to suit your needs at best
- Integrated PLC , large touch screen HMI, Connectable for remote monitoring, preventive maintenance and BMS
- Optimized footprint
- Numerous options available
- Sound proofing
- Energy measurement
- Smart control for several units in parallel
- And many others
Commercial CO2 heat pump / chiller solution
CO2 heat pump with integrated Carrier ejector technology for high temperature heating applications and low environmental impact
Our new CO2 industrial heat pump range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service.
NB of compressors
- 2 to 6 compressors depending on capacity and heat source temperature
Dimensions
- Size CS : W 800 x L 1900 x H 1250 mm
- Size CM : W 800 x L 2940 x H 1950 mm
Heating capacity
- 40 to 250 kW
Cooling capacity
- 30 to 200 kW
Key Features
- Uses CO2 natural refrigerant
- Not impacted by the EU F-Gas Regulation
- Up to 90°C hot water production
- Compatible with low water inlet temperature and high temperature lift
- Heat source from 20°C to -40°C
- Simultaneously 2 different temperature levels on the heating side and one level on the cooling side
- Semi-hermetic compressors, Inverter driven compressor N°1 (optional for N°2)
- Multiple compressors/ heat exchanger configurations and options to suit your needs at best
- Integrated PLC , large touch screen HMI, Connectable for remote monitoring, preventive maintenance and BMS
- Optimized footprint
- Numerous options available
- Sound proofing
- Energy measurement
- Smart control for several units in parallel
- And many others
You Might Also Like