Skip to main content

CO2OLheat

Building Space Heating System

BENEFITS AT A GLANCE

  • Add-on heating  module for CO2OLtec Refrigeration systems
  • Up to 100% utilization of the refrigeration cycle waste heat
  • Ability to satisfy the entire store heating demand
  • Factory produced, standardized and modular product 

APPLICATIONS

  • Discount stores, supermarkets, hypermarkets and cold storage applications
  • Indoor installation

  • REFRIGERANT:

    R744 (CO2)

  • HEATING CAPACITY:

    35 to > 500 kW 

CO₂OLheat® is an innovative range of modular CO₂ heating units designed to efficiently obtain heat from your refrigeration system for use elsewhere on the premises, resulting in a substantially reduced carbon footprint and lower energy costs. The CO₂OLheat range is capable of delivering from 35 to over 500 kW* of heating capacity all year round.

It has been specially engineered to complement the entire Carrier CO₂OLtec® CO₂ refrigeration rack portfolio. All CO₂OLheat units are delivered as simple add-ons to the standard CO₂OLtec CO₂ rack range. This modular design means that the perfect CO₂OLheat rack model is always available to meet your heating and hot water demands. In addition to utilizing heat from the refrigeration system, the CO₂OLheat unit also takes control of the secondary medium cycle, for example water or glycol. This ensures that the refrigeration and heating systems work together intelligently, maximizing operational efficiency and reliability.

CO₂OLheat has the ability to utilize 100 percent of the heat from the refrigeration cycle, ensuring that none is wasted.

This factory-produced, standardized product eliminates the risk of inefficient, complex and costly field engineered solutions while assisting customers in achieving compliance with increasingly stringent environmental legislation and responsibilities.

Key Features

  • Multiple high-efficiency plate heat exchangers for best-in-class part load behavior
  • Low-energy EC pumps
  • Electrical control panel
  • Electronic PLC controller
  • Specially designed control software allowing dynamic link with CO₂OLtec refrigeration rack
  • Full remote monitoring/control capability
  • Electronic control valves
  • Gas cooler bypass functionality
  • Integrated safety features
  • Standardized, riveted frame with anti-vibration mounts

Options

  • Alternative module types:
    • Space heating only
    • Space heating combined with domestic water heating
    • Combined space heating of two CO₂OLtec systems
  • Danfoss controls
  • Heat meter
  • Pumps which allow higher pressure drop
  • Alternative secondary medium, water/ glycol
Heating capacity: 35 to over 500 kW
Refrigerant R744

 

At evaporating temperature of MT system -10°C, winter condition, 85 bar high pressure

CO₂OLheat® is an innovative range of modular CO₂ heating units designed to efficiently obtain heat from your refrigeration system for use elsewhere on the premises, resulting in a substantially reduced carbon footprint and lower energy costs. The CO₂OLheat range is capable of delivering from 35 to over 500 kW* of heating capacity all year round.

It has been specially engineered to complement the entire Carrier CO₂OLtec® CO₂ refrigeration rack portfolio. All CO₂OLheat units are delivered as simple add-ons to the standard CO₂OLtec CO₂ rack range. This modular design means that the perfect CO₂OLheat rack model is always available to meet your heating and hot water demands. In addition to utilizing heat from the refrigeration system, the CO₂OLheat unit also takes control of the secondary medium cycle, for example water or glycol. This ensures that the refrigeration and heating systems work together intelligently, maximizing operational efficiency and reliability.

CO₂OLheat has the ability to utilize 100 percent of the heat from the refrigeration cycle, ensuring that none is wasted.

This factory-produced, standardized product eliminates the risk of inefficient, complex and costly field engineered solutions while assisting customers in achieving compliance with increasingly stringent environmental legislation and responsibilities.

Key Features

  • Multiple high-efficiency plate heat exchangers for best-in-class part load behavior
  • Low-energy EC pumps
  • Electrical control panel
  • Electronic PLC controller
  • Specially designed control software allowing dynamic link with CO₂OLtec refrigeration rack
  • Full remote monitoring/control capability
  • Electronic control valves
  • Gas cooler bypass functionality
  • Integrated safety features
  • Standardized, riveted frame with anti-vibration mounts

Options

  • Alternative module types:
    • Space heating only
    • Space heating combined with domestic water heating
    • Combined space heating of two CO₂OLtec systems
  • Danfoss controls
  • Heat meter
  • Pumps which allow higher pressure drop
  • Alternative secondary medium, water/ glycol
Heating capacity: 35 to over 500 kW
Refrigerant R744

 

At evaporating temperature of MT system -10°C, winter condition, 85 bar high pressure

WATCH A CLIP TO LEARN ABOUT CO2OLtec® Evo
You Might Also Like
Works Well With