CO2OLtec® Evo MiniCO2OL®/MaxiCO2OL® High Efficiency
Advanced transcritical CO2 booster rack and high-efficiency skid, for medium and low temperature applications.
BENEFITS AT A GLANCE
- Natural refrigerant CO2
- High-efficiency solution
- Suitable for all climates
- Not subject to the EU F-Gas Regulation
APPLICATIONS
- Food retail stores, warehouses and distribution centres
- Indoor installation
-
REFRIGERANT:
R744 (CO2)
-
COOLING CAPACITY:
40-480 kW (MT);
2-94 kW (LT);
High-efficiency CO2 solutions for all climates.
The Carrier CO2OLtec® Evo range utilizes natural refrigerant carbon dioxide (CO2) to provide advanced efficiency refrigeration and integral solutions, no matter the climate.
CO2OLtec® Evo systems incorporate Carrier's innovative modulating vapour ejector; a component which increases the efficiency of transcritical CO2 systems whilst continuously and smoothly adapting to changes in operating conditions.
CO2 is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one, an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.
Key Features
- High-efficiency CO2 solution for all climates
- Includes advanced modulating vapour ejector technology
- Available in ‘vapour ejector’ or ‘vapour ejector + pump’ configurations
- Designed for small to large store formats, for indoor installation
- Single or dual temperature range
- Semi-hermetic compressors
- Integrated electrical control panel incorporating controls for rack, high-efficiency skid and gas cooler
- Variable speed drive for primary compressor
- Uses natural refrigerant CO2
- Variety of options available to further improve efficiency in all climates
MT Transcritical | LT Booster | |
No. of compressors: | 2-6 | 0-4 |
Refrigeration capacity: | Up to 480 kW | Up to 94 kW |
Refrigerant: | R744 | R744 |
Capacities shown are in ejector mode: To MT = -4oC, To LT = -35oC, Tambient = 36oC
High-efficiency CO2 solutions for all climates.
The Carrier CO2OLtec® Evo range utilizes natural refrigerant carbon dioxide (CO2) to provide advanced efficiency refrigeration and integral solutions, no matter the climate.
CO2OLtec® Evo systems incorporate Carrier's innovative modulating vapour ejector; a component which increases the efficiency of transcritical CO2 systems whilst continuously and smoothly adapting to changes in operating conditions.
CO2 is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one, an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.
Key Features
- High-efficiency CO2 solution for all climates
- Includes advanced modulating vapour ejector technology
- Available in ‘vapour ejector’ or ‘vapour ejector + pump’ configurations
- Designed for small to large store formats, for indoor installation
- Single or dual temperature range
- Semi-hermetic compressors
- Integrated electrical control panel incorporating controls for rack, high-efficiency skid and gas cooler
- Variable speed drive for primary compressor
- Uses natural refrigerant CO2
- Variety of options available to further improve efficiency in all climates
MT Transcritical | LT Booster | |
No. of compressors: | 2-6 | 0-4 |
Refrigeration capacity: | Up to 480 kW | Up to 94 kW |
Refrigerant: | R744 | R744 |
Capacities shown are in ejector mode: To MT = -4oC, To LT = -35oC, Tambient = 36oC