MiniCO2OL® Compact
Transcritical CO2 booster rack for medium to large supermarkets
BENEFITS AT A GLANCE
- Uses CO₂ natural refrigerant
- Optional Heat recovery
Transcritical CO₂ booster rack for medium to large supermarket
Nb of compressors :
- 3 (MT)
- 1-2 (LT)
Cooling Capacity
- 45-190 kW (MT), 0-56,5 kW (LT)
- -30°C / -5°C / +36°C outside (negative heat rejection not deducted)
Key Features
- Uses CO₂ natural refrigerant
- Compact unit for indoor installation
- Designed for small to large store formats
- Single or dual temperature range
- Semi-hermetic compressors
- Integrated electrical control panel incorporating rack and gas cooler controls
- Variable speed drive for primary compressor
- Optional Heat recovery
- Variety of options available
- Design PS:
- LT Suction: 30 Bar
- MT Suction: 52 Bar
- Liquid receiver: 60 Bar
- Gas cooler discharge: 120 Bar (Optional 130 Bar)
Transcritical CO₂ booster rack for medium to large supermarket
Nb of compressors :
- 3 (MT)
- 1-2 (LT)
Cooling Capacity
- 45-190 kW (MT), 0-56,5 kW (LT)
- -30°C / -5°C / +36°C outside (negative heat rejection not deducted)
Key Features
- Uses CO₂ natural refrigerant
- Compact unit for indoor installation
- Designed for small to large store formats
- Single or dual temperature range
- Semi-hermetic compressors
- Integrated electrical control panel incorporating rack and gas cooler controls
- Variable speed drive for primary compressor
- Optional Heat recovery
- Variety of options available
- Design PS:
- LT Suction: 30 Bar
- MT Suction: 52 Bar
- Liquid receiver: 60 Bar
- Gas cooler discharge: 120 Bar (Optional 130 Bar)
You Might Also Like
Works Well With