PowerCO2OL™ Indoor/Outdoor
Industrial CO2 transcritical solution
BENEFITS AT A GLANCE
- Uses CO2 natural refrigerant
- Modulating vapor ejector
- Single or dual evaporating temperature
- Heat & recovery and air conditioning (Option)
Industrial CO2 transcritical solution
Key Features
- Uses CO2 natural refrigerant
- Not affected by the EU F-Gas Regulation
- Single or dual evaporating temperature
- Chiller version
- Optional outdoor frame for outdoor installation
- Semi-hermetic compressors (6 cylinders)
- Integrated controls (rack and gas cooler)
- Designed for / Heat pump, Sport venue, distribution center, food processing, Ice rink, Large food retail, A/C, Tunnel freezer
- Inverter on the main compressor (MT and LT as standard)
- Modulating vapor ejector
- Heat & recovery and air conditioning (Option)
- Numerous options available
- Service pressure:
- Suction LT: 80 Bar (Optional 60 Bar)
- Suction MT: 80 Bar (Optional 60 Bar)
- Liquid receiver: 80 Bar
- Gas cooler discharge: 120 Bar (Optional 130 Bar)
NB of compressors
- 3-8 (MT)
- 3-6 (LT)
Cooling capacity
- Up to 1500 kW (MT), Up to 550 kW (LT)
- -10°C / +36°C ambient air temperature (negative heat rejection not deducted)
Industrial CO2 transcritical solution
Key Features
- Uses CO2 natural refrigerant
- Not affected by the EU F-Gas Regulation
- Single or dual evaporating temperature
- Chiller version
- Optional outdoor frame for outdoor installation
- Semi-hermetic compressors (6 cylinders)
- Integrated controls (rack and gas cooler)
- Designed for / Heat pump, Sport venue, distribution center, food processing, Ice rink, Large food retail, A/C, Tunnel freezer
- Inverter on the main compressor (MT and LT as standard)
- Modulating vapor ejector
- Heat & recovery and air conditioning (Option)
- Numerous options available
- Service pressure:
- Suction LT: 80 Bar (Optional 60 Bar)
- Suction MT: 80 Bar (Optional 60 Bar)
- Liquid receiver: 80 Bar
- Gas cooler discharge: 120 Bar (Optional 130 Bar)
NB of compressors
- 3-8 (MT)
- 3-6 (LT)
Cooling capacity
- Up to 1500 kW (MT), Up to 550 kW (LT)
- -10°C / +36°C ambient air temperature (negative heat rejection not deducted)
You Might Also Like