Apollo
Service counter for maximum versatility
BENEFITS AT A GLANCE
Enhanced merchandising
- Horizontal or inclined display
- Various display depths for optimized merchandise placement
- Secondary product placement
- Integrated lighting (LED option)
Optimized energy consumption & performance
- Energy-efficient EC fans
Easy access
- Lift-up front glass
Simplified maintenance
- High-quality, easy-to-clean materials
-
SYSTEM:
Plug-in;
Remote -
TEMP. RANGE:
0/2°C, 2/4°C,
4/6°C -
REFRIGERANT:
R744 (CO2), Brine, R134, R404A
-
ENERGIMÄRKNING:
A strong first impression with features and design that are second to none.
Whether you operate a small shop, supermarket or hypermarket, Apollo is the efficient counter solution you need to put your products in the spotlight. Apollo combines important features such as easy access from front and back with an attractive curved glass design, stable temperature performance, and a wide range of lighting solutions and accessories. It’s a versatile solution designed to make a strong first impression – which ultimately leads to strong sales.
Standard Features
- Refrigerated serve-over cabinet with fan-assisted air circulation
- Solar digital thermometer
- Superstructure with front supports, lift-up double curved glass, single-row lighting with fluorescent tube T8, tube guards, fan-assisted demisting system, demister front glass
- Foam-filled carcass with internal stainless steel parts
- Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
- Embossed stainless steel back shelf provided with ergonomic plastic profile
- Evaporator coil with cataphoresis protection fins, off-cycle defrost
- Energy-saving fans, air discharge with honeycomb
- Terminal block for electrical connections
- 3 display decks (850 mm, 900 mm, 950 mm)
- 2 base heights (600 mm and 540 mm)
Accessories
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale/slicer platform
- Cabinet with pedestals
- Electric defrost heater
- Terminal rail for 3rd party controller
Dimensions (mm)
- 8 lengths (625, 937, 1250, 1562, 1875, 2500, 3125, 3750)
- Corners (EC/IC45, EC/IC90)
- 3 display decks (850, 900, 950)
- 2 Heights (H,M)
- Ventilated, hot (BW, GW), ZS, GC, PS
Modules
|
|||||||
Apollo
|
625
|
937
|
1250
|
1562
|
1875
|
2500
|
3125
|
Total display area (m2)
|
|||||||
Apollo. 85H A
|
0.53
|
0.80
|
1.06
|
1.30
|
1.59
|
2.13
|
2.66
|
Apollo. 90H A
|
0.57
|
0.84
|
1.13
|
1.41
|
1.69
|
2.25
|
2.81
|
Apollo. 95M A
|
-
|
0.89
|
1.18
|
1.48
|
1.77
|
2.37
|
2.95
|
Modules
|
||||||
Apollo
|
3750
|
EC45
|
EC90
|
IC45
|
IC90
|
CE
|
Total display area (m2) | ||||||
Apollo. 85H A | 3.19
|
0.98
|
1.60
|
1.09
|
2.18
|
-
|
Apollo. 90H A | 3.38
|
1.04
|
1.70
|
1.16
|
2.32
|
1.98
|
Apollo. 95M A | 3.54
|
1.08
|
1.76
|
1.25
|
2.50
|
2.09 |
A strong first impression with features and design that are second to none.
Whether you operate a small shop, supermarket or hypermarket, Apollo is the efficient counter solution you need to put your products in the spotlight. Apollo combines important features such as easy access from front and back with an attractive curved glass design, stable temperature performance, and a wide range of lighting solutions and accessories. It’s a versatile solution designed to make a strong first impression – which ultimately leads to strong sales.
Standard Features
- Refrigerated serve-over cabinet with fan-assisted air circulation
- Solar digital thermometer
- Superstructure with front supports, lift-up double curved glass, single-row lighting with fluorescent tube T8, tube guards, fan-assisted demisting system, demister front glass
- Foam-filled carcass with internal stainless steel parts
- Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
- Embossed stainless steel back shelf provided with ergonomic plastic profile
- Evaporator coil with cataphoresis protection fins, off-cycle defrost
- Energy-saving fans, air discharge with honeycomb
- Terminal block for electrical connections
- 3 display decks (850 mm, 900 mm, 950 mm)
- 2 base heights (600 mm and 540 mm)
Accessories
- Product dividers
- Pricing rail
- Cutting board, knife sheath, scale/slicer platform
- Cabinet with pedestals
- Electric defrost heater
- Terminal rail for 3rd party controller
Dimensions (mm)
- 8 lengths (625, 937, 1250, 1562, 1875, 2500, 3125, 3750)
- Corners (EC/IC45, EC/IC90)
- 3 display decks (850, 900, 950)
- 2 Heights (H,M)
- Ventilated, hot (BW, GW), ZS, GC, PS
Modules
|
|||||||
Apollo
|
625
|
937
|
1250
|
1562
|
1875
|
2500
|
3125
|
Total display area (m2)
|
|||||||
Apollo. 85H A
|
0.53
|
0.80
|
1.06
|
1.30
|
1.59
|
2.13
|
2.66
|
Apollo. 90H A
|
0.57
|
0.84
|
1.13
|
1.41
|
1.69
|
2.25
|
2.81
|
Apollo. 95M A
|
-
|
0.89
|
1.18
|
1.48
|
1.77
|
2.37
|
2.95
|
Modules
|
||||||
Apollo
|
3750
|
EC45
|
EC90
|
IC45
|
IC90
|
CE
|
Total display area (m2) | ||||||
Apollo. 85H A | 3.19
|
0.98
|
1.60
|
1.09
|
2.18
|
-
|
Apollo. 90H A | 3.38
|
1.04
|
1.70
|
1.16
|
2.32
|
1.98
|
Apollo. 95M A | 3.54
|
1.08
|
1.76
|
1.25
|
2.50
|
2.09 |