Skip to main content

Danaos® CC

Service counter with a stylish design for flexible and multi-functional use

BENEFITS AT A GLANCE

Excellent merchandise presentation

  • Nice exclusive appearance and trendy glass superstructure
  • Horizontal or inclined display

Increased flexibility

  • Converts from self-service to serve-over
  • Remote and plug-in version for maximum adaptability

Simplified maintenance & everyday use

  • Sliding superstructure
  • High-quality, easy-to-clean materials
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R744 (CO2), Brine

    R134, R404

  • ENERGIMÄRKNING:

    Ecodesign-Energy-Label-G-left
Some features may not be part of the standard equipment.
The new Danaos® convertible counter (CC) features a multi-use design that allows for a smooth transition from self-service to serve-over in one easy step. This refrigeration solution enables varied product presentation and offers flexibility depending on operator availability.

Standard Features

  • Refrigerated convertible counter with fan-assisted air circulation
  • Ventilated
  • Terminal block for electrical connections
  • Glass top canopy (305 mm), straight front glass (sliding superstructure), without lighting, fan-assisted demisting system, demister front glass
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600)
  • Glass top canopy (305 mm), straight front glass (sliding superstructure)
  • 4 lengths (1250, 1875, 2500, 3750)
  • 1 height (H)
  • 1 display deck (780)
Modules
Danaos CC 00H
125
188
250
375
Total display area (m2)

0.98
1.46
1.95
2.93
The new Danaos® convertible counter (CC) features a multi-use design that allows for a smooth transition from self-service to serve-over in one easy step. This refrigeration solution enables varied product presentation and offers flexibility depending on operator availability.

Standard Features

  • Refrigerated convertible counter with fan-assisted air circulation
  • Ventilated
  • Terminal block for electrical connections
  • Glass top canopy (305 mm), straight front glass (sliding superstructure), without lighting, fan-assisted demisting system, demister front glass
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600)
  • Glass top canopy (305 mm), straight front glass (sliding superstructure)
  • 4 lengths (1250, 1875, 2500, 3750)
  • 1 height (H)
  • 1 display deck (780)
Modules
Danaos CC 00H
125
188
250
375
Total display area (m2)

0.98
1.46
1.95
2.93
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED