Skip to main content

Danaos® Total Transparency (TT)

Servicedisk med utmärkt genomsiktlighet och produktsynlighet

BENEFITS AT A GLANCE

  • Attraktiv design helt i glas
  • Maximal genomsiktlighet
  • Förstklassig produktsynlighet med iögonfallande effekt
  • Fjärrstyrning eller direktanslutning för maximal flexibilitet
  • Högkvalitativa och lättrengörliga material
  • SYSTEM:

    Plug-in;
    Remote

  • Temperaturintervall:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R744 (CO2), Brine

    R134, R404

  • ENERGIMÄRKNING:

    Ecodesign-Energy-Label-E-left
De angivna temperaturintervallen gäller övergripande för kyl- och frysskåpen. Se den tekniska manualen för att se det rätta temperaturintervallet för de olika versionerna.

The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.

Standard Features

  • Refrigerated serve-over or self-service counter with fan-assisted air circulation
  • 2 display decks (850 mm and 900 mm)
  • 1 base height (600 mm)
  • 4 lengths (125, 188, 250, 375 cm)
  • Full-glass straight superstructure with bottom-hinged glass
  • Tilt-down glass with a 270 mm top canopy
  • Horizontal or inclined display deck
  • Foam-filled carcass with internal stainless steel parts
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600 mm)
  • Glass top canopy (270 mm), straight front glass (tilt-down)
  • 4 lengths (1250, 1875, 2500, 3750 mm)
  • 2 display decks (850, 900)
Modules
Danaos
63
94
125
156
188
250
312
375
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos TT 85H A


1.16

1.69
2.23

3.29




Danaos TT 90H A


1.23

1.79
2.35

3.48




Temperature range (°C)

           0/+2 +2/+4  +4/+6

The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.

Standard Features

  • Refrigerated serve-over or self-service counter with fan-assisted air circulation
  • 2 display decks (850 mm and 900 mm)
  • 1 base height (600 mm)
  • 4 lengths (125, 188, 250, 375 cm)
  • Full-glass straight superstructure with bottom-hinged glass
  • Tilt-down glass with a 270 mm top canopy
  • Horizontal or inclined display deck
  • Foam-filled carcass with internal stainless steel parts
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600 mm)
  • Glass top canopy (270 mm), straight front glass (tilt-down)
  • 4 lengths (1250, 1875, 2500, 3750 mm)
  • 2 display decks (850, 900)
Modules
Danaos
63
94
125
156
188
250
312
375
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos TT 85H A


1.16

1.69
2.23

3.29




Danaos TT 90H A


1.23

1.79
2.35

3.48




Temperature range (°C)

           0/+2 +2/+4  +4/+6
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED