GCV
Air-Cooled Condensing Unit
Scroll or Semi-Hermetic Compressors
BENEFITS AT A GLANCE
- Condensing unit with electrical cabinet, receiver and liquid line solenoid
- Optimized condenser with aluminum fins
- Oil separator
APPLICATIONS
- Convenience stores and supermarkets
- Packaged unit with small footprint for outdoor application
-
REFRIGERANT:
R404A
-
COOLING CAPACITY:
15 - 100 kW (MT),
7-35 kW (LT)
GCV is part of the range of air-cooled condensing units for convenience stores up to supermarkets.
Key Features
- GCV is a new design for condensing units
- Compressor technology as scroll and semi-hermetic compressors available
- Galvanized sheet steel frame and finished polyester coating
- Motor compressors suitable for the specified temperature range
- Motor compressor with suction and pressure stop valve and oil sight glass according to model
- Discharge line with oil separator and copper header
- Oil circuit with oil level regulator
- Suction line with filter and copper header
- Safety devices
- Control system
- Liquid receiver
- Condenser with fan
Options
- Suction line receiver
- Desuperheater
- Oversized oil receiver
- EC fan motors
MT Application | LT Application | |
No. of compressors: | 2-4 | 2-4 |
Refrigeration capacity: | 15-100 kW | 7-35 kW |
Refrigerant: | R404A | R404A |
GCV is part of the range of air-cooled condensing units for convenience stores up to supermarkets.
Key Features
- GCV is a new design for condensing units
- Compressor technology as scroll and semi-hermetic compressors available
- Galvanized sheet steel frame and finished polyester coating
- Motor compressors suitable for the specified temperature range
- Motor compressor with suction and pressure stop valve and oil sight glass according to model
- Discharge line with oil separator and copper header
- Oil circuit with oil level regulator
- Suction line with filter and copper header
- Safety devices
- Control system
- Liquid receiver
- Condenser with fan
Options
- Suction line receiver
- Desuperheater
- Oversized oil receiver
- EC fan motors
MT Application | LT Application | |
No. of compressors: | 2-4 | 2-4 |
Refrigeration capacity: | 15-100 kW | 7-35 kW |
Refrigerant: | R404A | R404A |
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED