Airovision™
39HQM
Central Station Air Handler
1100 m3/h to 108,000 m3/h
Carrier's AiroVision 39HQM Central Station Air Handler Units with 95 different standard sizes. They combine versatility with economical, dependable performance for heating, cooling, ventilation, and VAV (variable air volume) applications.
The construction of the Carrier air handling units consists of a frame and panels. Profiled casing sides of aluminum anodized E6 material finish as per DIN17611. The frame holds a 60-mm dual-skin casing wall with panels, doors, inspection hatches and removable center posts. The casing wall construction comes in several versions of steel plate thicknesses, material types and insulation materials used.
The characteristic of the casing wall construction must be established in accordance with EN 1886, based on measurements carried out on a model box.
- Mechanical Strength Class D1
- Casing Air Leakage Class L1
- Filter By-Pass Leakage Class F9
- Thermal Transmittance Class T2 (0.6 mm & 0.8 mm casing) and T3 for others
- Thermal Bridging Class TB2 (0.6 mm & 0.8 mm casing) and TB3 for others
- Acoustics Insulation
- Carrier’s AiroVision® software makes selecting and optimizing the 39HQM air handler easy.
- Country of Origin KSA
- Eurovent Certification Classes
- Air-flows ranging from 1100 m3/hr to 108,000 m3/hr
- Double skin panel construction, excellent heat preservation
- Galvanized steel casing construction
- CFC-Free Polyurethane with 40kg/m3 density and K value of 0.02 W / (m . K)
- Parallel and opposed blade dampers on mixing boxes
- Horizontal and vertical draw-thru arrangements
- Multiple filtration from pleated to HEPA filters
- Chilled water, hot water, direct expansion (DX)
- Dual refrigerant circuits for DX coil
- Coils fabricated and tested in accordance with ASHRAE/ANSI 15 Safety Code for Mechanical Refrigeration (latest edition).
- Single skin drain pan insulated with 60 mm panels from all sides.
- Various coil face areas, fin densities, and circuiting arrangements
- Forward, backward,aerofoil and plug fan
- Multiple fan options
- Electric preheat available over a wide kW range
- EN 1886 "Air handling units – Mechanical performance"
- EN 13053 “Air handling units – Ratings and performance for units, components and sections Reliability Features
- Fan performance tested and certified to DIN and AMCA Standard.
- Standard IE2 fan motor manufactured to conform IEC Standard (optional IE1 & IE3 motors)
- AHRI 1060 and Eurovent Certified Energy Recovery Wheels
- Ultraviolet band C (UV-C) germicidal lamps
- Marine lights and viewports for interior component inspection
- All service may be done through large, removable or hinged panels
- Horizontal or vertical arrangements
- Filter kits
- Pre filter
- Hepa filter
- Coil type options:
- Chilled water coils
- Hot water coils
- DX coils
- Electric heaters
- Coil face area, fin density, and circuiting arrangement options
- Stainless steel condensate drain pan
- Blower motor and belt drive package
- Heat wheel
- Run around coils
- Plate type heat exchangers
- Marine light installation kit
- Viewport installation kit
- Factory supplied VFD
- Electrical heater
- Attenuator
- Ultraviolet band-C (UV-C) germicidal lamps
- Air-flows ranging from 1100 m3/hr to 108,000 m3/hr
- Double skin panel construction, excellent heat preservation
- Galvanized steel casing construction
- CFC-Free Polyurethane with 40kg/m3 density and K value of 0.02 W / (m . K)
- Parallel and opposed blade dampers on mixing boxes
- Horizontal and vertical draw-thru arrangements
- Multiple filtration from pleated to HEPA filters
- Chilled water, hot water, direct expansion (DX)
- Dual refrigerant circuits for DX coil
- Coils fabricated and tested in accordance with ASHRAE/ANSI 15 Safety Code for Mechanical Refrigeration (latest edition).
- Single skin drain pan insulated with 60 mm panels from all sides.
- Various coil face areas, fin densities, and circuiting arrangements
- Forward, backward,aerofoil and plug fan
- Multiple fan options
- Electric preheat available over a wide kW range
- EN 1886 "Air handling units – Mechanical performance"
- EN 13053 “Air handling units – Ratings and performance for units, components and sections Reliability Features
- Fan performance tested and certified to DIN and AMCA Standard.
- Standard IE2 fan motor manufactured to conform IEC Standard (optional IE1 & IE3 motors)
- AHRI 1060 and Eurovent Certified Energy Recovery Wheels
- Ultraviolet band C (UV-C) germicidal lamps
- Marine lights and viewports for interior component inspection
- All service may be done through large, removable or hinged panels
- Horizontal or vertical arrangements
- Filter kits
- Pre filter
- Hepa filter
- Coil type options:
- Chilled water coils
- Hot water coils
- DX coils
- Electric heaters
- Coil face area, fin density, and circuiting arrangement options
- Stainless steel condensate drain pan
- Blower motor and belt drive package
- Heat wheel
- Run around coils
- Plate type heat exchangers
- Marine light installation kit
- Viewport installation kit
- Factory supplied VFD
- Electrical heater
- Attenuator
- Ultraviolet band-C (UV-C) germicidal lamps