Fan coils
Minimum noise. Minimum space. Maximum options.
At Carrier, we’re quietly improving efficiency and bringing flexible control to fan coils. We give you options for improving efficiency and reducing noise – all with easy operation and the durability of copper tubes with aluminum fins.
No Results Found

Description: Horizontal or vertical Chilled Water Furred-in type-Ceiling Mounted
Air Flow Range (Cfm): 2700-7200

Description: Horizontal Chilled Water Furred-in type-Ceiling Mounted
Air Flow Range (Cfm): 900-3800

Description: Horizontal Chilled Water Furred-in type-Ceiling Mounted
Air Flow Range (Cfm): 850-2950

Description: Horizontal Chilled Water Furred-in and Cabinet type-Ceiling Mounted
Air Flow Range (Cfm): 300-2000

Description: Horizontal or vertical Chilled Water Furred-in and cabinet type-Ceiling & floor Mounted
Air Flow Range (Cfm): 150-2000

Description: Horizontal Chilled Water Furred-in type-Ceiling Mounted
Air Flow Range (Cfm): 200-1400

Description: Hydronic Cassette Units
Air Flow Range (Cfm): 300 - 800

Description: Horizontal Chilled Water Furred-in type-Ceiling Mounted
Air Flow Range (Cfm): 200-2000