Global Chiller
30HXC
Water-Cooled
Liquid Screw Chiller
R-134a Refrigerant
Source: France
286 to 1302 Nominal kW
81 to 370 Nominal Tons
The 30HXC units are freshwater- or seawater-cooled chillers, designed from the ground up to meet the needs of today and tomorrow:
- Non-ozone depleting HFC-134a refrigerant
- Screw compressors
- Fits through narrow access doors without disassembly
- Mechanically cleanable evaporators and condensers
- Wide range of marine & offshore customizations
All units are equipped with Pro-Dialog Plus control to optimize the efficiency of the refrigerant circuit.
Performance Features
- Chlorine-free R-134a HFC refrigerant
- Low energy consumption during part load and full load operation
- Twin-rotor, gear-driven, multiple screw compressors allow precise capacity matching of building load changes and significantly reduce unit power input, especially at part-load.
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency.
- Leaving-fluid temperature directly controlled to within 0.5°F (0.3°C)
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with multi-protocol communication links to shipboard automation
- Electronic expansion device permits operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface.
Reliability Features
- Two independent refrigerant circuits - the second one takes over automatically, when the first one malfunctions, maintaining partial cooling under all circumstances.
- Low voltage control circuits
- Short cycle protection
- Dual chiller control
- Temperature reset from return fluid
- Electronic paddle-free flow switch, pre-installed on evaporator
- Electronic refrigerant gauges
- Heat exchangers available with class approval (DNV-GL, BV, LR)
Maintenance Features
- Hermetic twin screw compressors
- Mechanically cleanable condenser and evaporator
- Alarm contacts
- Filter drier
- Moisture indicating sight glass
- Pro-Dialog Plus monitors all chiller safety parameters
- Remote management capabilities
Installation Features
- Unit width of 980 – 1015 mm (38.6 – 40.0 in.) across the range
- Main disconnect switch with high trip capacity
- Transformer supply to the integrated control circuit
Standard Warranty
- Commercial marine warranty 18 months after shipment or 12 months after commissioning
- Extended warranties available
Options
- IP44C electrical protection level
- Tropicalization
- Soft starter
- Unit supplied in two assembled parts
- 460-3-60 power supply
- 380-3-60 power supply
- Evaporator pump electrical power/control circuit
- Dual evaporator pump electrical power/control circuit
- Condenser pump electrical power/control circuit
- Compressor suction valve
- Evaporator with one pass less
- Condenser with one pass less
- 21 bar evaporator
- 21 bar condenser
- Reversed evaporator water connections
- Reversed condenser water connections
- JBus/ModBus gateway
- BacNet gateway
- LON gateway
- Control for low condensing temperature systems
- RS 485 communication interface with open protocol
- Leak detection
- Flanged evaporator water connection kit
- Flanged condenser water connection kit
Product Catalog
- AquaForce® 30HXA,HXC076-271 Condenserless and Water-Cooled Liquid Chillers with ComfortLink Controls 50/60 Hz 75 to 265 Nominal Tons (264 to 931 kW)
- 30HXC Water-Cooled Screw-Compressor Liquid Chillers Nominal cooling capacity 286-1302 kW - 50Hz
- 30HXC Water-Cooled Screw Compressor Liquid Chillers Option 60 or 61 Nominal cooling capacity 284-1280 kW - 60 HZ
Performance Features
- Chlorine-free R-134a HFC refrigerant
- Low energy consumption during part load and full load operation
- Twin-rotor, gear-driven, multiple screw compressors allow precise capacity matching of building load changes and significantly reduce unit power input, especially at part-load.
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency.
- Leaving-fluid temperature directly controlled to within 0.5°F (0.3°C)
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with multi-protocol communication links to shipboard automation
- Electronic expansion device permits operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface.
Reliability Features
- Two independent refrigerant circuits - the second one takes over automatically, when the first one malfunctions, maintaining partial cooling under all circumstances.
- Low voltage control circuits
- Short cycle protection
- Dual chiller control
- Temperature reset from return fluid
- Electronic paddle-free flow switch, pre-installed on evaporator
- Electronic refrigerant gauges
- Heat exchangers available with class approval (DNV-GL, BV, LR)
Maintenance Features
- Hermetic twin screw compressors
- Mechanically cleanable condenser and evaporator
- Alarm contacts
- Filter drier
- Moisture indicating sight glass
- Pro-Dialog Plus monitors all chiller safety parameters
- Remote management capabilities
Installation Features
- Unit width of 980 – 1015 mm (38.6 – 40.0 in.) across the range
- Main disconnect switch with high trip capacity
- Transformer supply to the integrated control circuit
Standard Warranty
- Commercial marine warranty 18 months after shipment or 12 months after commissioning
- Extended warranties available
Options
- IP44C electrical protection level
- Tropicalization
- Soft starter
- Unit supplied in two assembled parts
- 460-3-60 power supply
- 380-3-60 power supply
- Evaporator pump electrical power/control circuit
- Dual evaporator pump electrical power/control circuit
- Condenser pump electrical power/control circuit
- Compressor suction valve
- Evaporator with one pass less
- Condenser with one pass less
- 21 bar evaporator
- 21 bar condenser
- Reversed evaporator water connections
- Reversed condenser water connections
- JBus/ModBus gateway
- BacNet gateway
- LON gateway
- Control for low condensing temperature systems
- RS 485 communication interface with open protocol
- Leak detection
- Flanged evaporator water connection kit
- Flanged condenser water connection kit
Product Catalog
- AquaForce® 30HXA,HXC076-271 Condenserless and Water-Cooled Liquid Chillers with ComfortLink Controls 50/60 Hz 75 to 265 Nominal Tons (264 to 931 kW)
- 30HXC Water-Cooled Screw-Compressor Liquid Chillers Nominal cooling capacity 286-1302 kW - 50Hz
- 30HXC Water-Cooled Screw Compressor Liquid Chillers Option 60 or 61 Nominal cooling capacity 284-1280 kW - 60 HZ
See Also
Works With