Condensing units
We set the gold standard. Well, technically, it’s copper.
At sea, durability and longevity of equipment is key. Carrier offers a wide variety of coil options to protect your investment against corrosion. Options like copper fins, with or without additional protective coating. Or our E-Coated Novation® condenser coils. This, along with cabinet options, such as epoxy topcoats or SS316 construction. The result is a condensing unit capable of standing up to the toughest conditions. And, we can build units to optionally meet ATEX, IECex, or NEC hazardous location requirements.
No Results Found

Cooling Type: Air-Cooled
Max Capacity (kW): 450
Refrigerants: R-410A

Cooling Type: Air-Cooled
Max Capacity (kW): 70
Refrigerants: R-410A

Cooling Type: Water-Cooled
Max Capacity (kW): 300
Refrigerants: R-134a, R-404A, R-407C, R-410A

Cooling Type: Air-Cooled
Max Capacity (kW): 70
Refrigerants: R-410A