Skip to main content

Gemini™
38AP

Split-System
Air-Cooled Condensing Units
Puron® Refrigerant (R-410A)
50/60 Hz

88 to 457 Nominal kW
25 to 130 Nominal Tons

38APS - Single Circuit, 25 to 65 Nominal Tons
38APD - Dual Circuit, 25 to 130 Nominal Tons

Gemini™ Select 38APS Series outdoor condensing units feature a single circuit factory-installed option on 25 to 65 ton units. Gemini™ Select 38APD Series outdoor condensing units feature two independent refrigerant circuits on all sizes. All units are factory-wired and easily connected by refrigerant lines and control wiring to the matching Carrier indoor air-handling units. Various combinations of condensing units with air handlers provide packages to cover a wide range of shipboard cooling solutions. Multiple coil and cabinet construction options make these condensing units an excellent choice for exposed deck or platform applications.

Performance Features

  • Condensing unit EERs up to 11.5 and IPLV up to 16.2 (38APD)
  • Condensing unit EERs up to 12.4 and IPLV up to 18.4 (38APS)
  • Unit performance rated in accordance with AHRI Standard 365
  • Full capacity range dual-circuit units (25-130 sizes)
  • Hermetic scroll compressors with option for Digital compressor for superior part-load performance
  • Novation® microchannel heat exchanger (MCHX) condenser coil with E-coat
  • Compressor with neoprene isolators and oil heater(s)

Reliability Features

  • Galvanized steel cabinet, bonderized and finished with baked enamel (SS316 construction and coatings also available)
  • High and low-pressure protection
  • Compressor overload protection
  • Loss of charge and low suction superheat protection
  • Self contained 24-v CCN (Carrier Comfort Network) controls including transformer
  • Low ambient head pressure control

Maintenance Features

  • Oil-level sight glass, filter driers, liquid line solenoid valve
  • Access panel accessibility to compressor and control box
  • Compressor suction service valves and liquid shutoff valves

Installation Features

  • Shipped with nitrogen holding charge
  • Exposed deck or platform installation
  • 24V control circuit transformer permits quick, easy wiring of thermostats

Standard Warranty

  • One-year parts only compressor
  • One year parts only on all other parts
  • Extended warranty packages available

Factory-Installed Options

  • Special Cu/Cu coils, with or without coating, are available
  • Single-circuit (38APS sizes 025-065)
  • Non-fused disconnect
  • Low sound fans
  • Long line length check valves
  • High SCCR (38APD)
  • High interrupt (38APS)
  • Motormaster® V low ambient control
  • ComfortLink controls with scrolling marquee display module
  • Energy management module
  • Digital compressor
  • SS316L cabinet construction
  • Can be built for hazardous locations per ATEX, IECex, or NEC

Field-Installed Accessories

  • Long line length check valves
  • Energy management module
  • Navigator display
  • TouchPilot display
  • BACnet translator control
  • LON translator control

Performance Features

  • Condensing unit EERs up to 11.5 and IPLV up to 16.2 (38APD)
  • Condensing unit EERs up to 12.4 and IPLV up to 18.4 (38APS)
  • Unit performance rated in accordance with AHRI Standard 365
  • Full capacity range dual-circuit units (25-130 sizes)
  • Hermetic scroll compressors with option for Digital compressor for superior part-load performance
  • Novation® microchannel heat exchanger (MCHX) condenser coil with E-coat
  • Compressor with neoprene isolators and oil heater(s)

Reliability Features

  • Galvanized steel cabinet, bonderized and finished with baked enamel (SS316 construction and coatings also available)
  • High and low-pressure protection
  • Compressor overload protection
  • Loss of charge and low suction superheat protection
  • Self contained 24-v CCN (Carrier Comfort Network) controls including transformer
  • Low ambient head pressure control

Maintenance Features

  • Oil-level sight glass, filter driers, liquid line solenoid valve
  • Access panel accessibility to compressor and control box
  • Compressor suction service valves and liquid shutoff valves

Installation Features

  • Shipped with nitrogen holding charge
  • Exposed deck or platform installation
  • 24V control circuit transformer permits quick, easy wiring of thermostats

Standard Warranty

  • One-year parts only compressor
  • One year parts only on all other parts
  • Extended warranty packages available

Factory-Installed Options

  • Special Cu/Cu coils, with or without coating, are available
  • Single-circuit (38APS sizes 025-065)
  • Non-fused disconnect
  • Low sound fans
  • Long line length check valves
  • High SCCR (38APD)
  • High interrupt (38APS)
  • Motormaster® V low ambient control
  • ComfortLink controls with scrolling marquee display module
  • Energy management module
  • Digital compressor
  • SS316L cabinet construction
  • Can be built for hazardous locations per ATEX, IECex, or NEC

Field-Installed Accessories

  • Long line length check valves
  • Energy management module
  • Navigator display
  • TouchPilot display
  • BACnet translator control
  • LON translator control
See Also