POWERCool
38AUM
Ducted Split-System
Puron® (R-410A) Refrigerant
6.0 to 15.0 nominal tons
The 38AUM series outdoor air cooled condensing units matched with Carrier’s 40RUM series indoor air handler’s offer a wide variety of options for your HVAC application needs. Whether it’s first cost with the 38AUM single compressor models or superior part load performance from the two compressor models, this series is designed for long, dependable operation as a rooftop or on-the-ground installation. All 38AUM and 40RUM series units use environmentally sound Puron ® R-410A refrigerant. Together, they create a reliable split system that provides easy solutions to a wide range of commercial HVAC needs.
38AUMD/38AUMZ Features
- EER (Energy Efficiency Ratio) up to 12.20
- Constructed for long life
- Efficient operation
- Innovative Carrier 40RUM packaged air handlers are custom matched to 38AUMZ/D
- Indoor-Air Quality (IAQ) features
- Controls for performance dependability
- Economy
- Rugged dependability
- Coil flexibility
- Easier installation and service
Factory-Installed Options
- Disconnect switch (non-fused)
- Condenser coil options:
- Copper fins / copper tubes:
- Non-coated
- E-coated
- Convenience outlet (115-v)
- Low ambient temperature Motormaster® control
- Louvered hail guards
- Can be built for hazardous locations per ATEX, IECex, or NEC.
Field-Installed Accessories
- Low ambient temperature Motormaster control
- Louvered hail guard
- Programmable thermostats
38AUMD/38AUMZ Features
- EER (Energy Efficiency Ratio) up to 12.20
- Constructed for long life
- Efficient operation
- Innovative Carrier 40RUM packaged air handlers are custom matched to 38AUMZ/D
- Indoor-Air Quality (IAQ) features
- Controls for performance dependability
- Economy
- Rugged dependability
- Coil flexibility
- Easier installation and service
Factory-Installed Options
- Disconnect switch (non-fused)
- Condenser coil options:
- Copper fins / copper tubes:
- Non-coated
- E-coated
- Convenience outlet (115-v)
- Low ambient temperature Motormaster® control
- Louvered hail guards
- Can be built for hazardous locations per ATEX, IECex, or NEC.
Field-Installed Accessories
- Low ambient temperature Motormaster control
- Louvered hail guard
- Programmable thermostats