Skip to main content

Airstream™
40LM 120-200

Fan Coil Unit Chilled Water application Horizontal (40LM120) Horizonal or Vertical (40LM150/200) Furred-in type-Ceiling Mounted

2700 - 7200 nominal cfm

Carrier’s 40LM series fan coil units are Factory assembled, horizontal draw through type fan coil for furred-in ducted installations. Units shall be completed with water coil(s), fan(s), motor(s), drain pan, filters and all required wiring, collars for ducted units.

The low silhouette styling of this unit makes it a popular choice for “in-the-ceiling” or “over the closet” applications in all types of building installation like residential, hotels, motels, apartments, offices, hospitals, schools and other multi-room buildings.

Nominal air flow range from 2700 to 7200 CFM

Chilled Water Furred-in model with Plenum Fan Coil units. Horizontal ducted application. The 40LM150 & 200 can easily be converted to vertical ducted application. Unit insulation and unit’s drain pan insulation are UL94 compliance Insulated & painted condensate drain pan and a factory fitted frame complete with filter media.(Filter media is optional for 40LM150 & 200). The plenum shall be lined with 12.7mm PU insulation and 6.0mm PE insulation on the drain pan  Integral filter frame capable of adapting 1” or 2” filter media for 40LM150 & 200. 40LM120 is standard factory supplied with 3-speed direct drive single phase power motor. 40LM150 & 200 is standard factory supplied with TEFC Induction 3-phase motor and taper lock pulleys with wedge belts. Fan wheels shall be constructed of high density reinforced polypropylene. (40LM120) or fan wheels shall be constructed of steel (40LM150/200). Standard copper tube aluminium fins (Cu/Al)-4row coil Unit shall be tested in accordance with ARI Standard 440. Coils shall be rated in accordance with ARI standard 410 Factory tested coil for leakage at 400 psig air pressure with coil submerged in water. Factory is ISO-9001 certified

Nominal air flow range from 2700 to 7200 CFM

Chilled Water Furred-in model with Plenum Fan Coil units. Horizontal ducted application. The 40LM150 & 200 can easily be converted to vertical ducted application. Unit insulation and unit’s drain pan insulation are UL94 compliance Insulated & painted condensate drain pan and a factory fitted frame complete with filter media.(Filter media is optional for 40LM150 & 200). The plenum shall be lined with 12.7mm PU insulation and 6.0mm PE insulation on the drain pan  Integral filter frame capable of adapting 1” or 2” filter media for 40LM150 & 200. 40LM120 is standard factory supplied with 3-speed direct drive single phase power motor. 40LM150 & 200 is standard factory supplied with TEFC Induction 3-phase motor and taper lock pulleys with wedge belts. Fan wheels shall be constructed of high density reinforced polypropylene. (40LM120) or fan wheels shall be constructed of steel (40LM150/200). Standard copper tube aluminium fins (Cu/Al)-4row coil Unit shall be tested in accordance with ARI Standard 440. Coils shall be rated in accordance with ARI standard 410 Factory tested coil for leakage at 400 psig air pressure with coil submerged in water. Factory is ISO-9001 certified