Skip to main content

Airstream™
40LM 40-100

Fan Coil Unit Horizontal Chilled Water application Furred-in type-Ceiling Mounted

900 - 3800 nominal cfm

Carrier’s 40LM series fan coil units are Factory assembled, horizontal draw through type fan coil for furred-in ducted installations. Units shall be completed with water coil(s), fan(s), motor(s), drain pan, filters and all required wiring, collars for ducted units.

The low silhouette styling of this unit makes it a popular choice for “in-the-ceiling” or “over the closet” applications in all types of building installation like residential, hotels, motels, apartments, offices, hospitals, schools and other multi-room buildings.

40LMA PERFORMANCE DATA 4,6 ROWS---76/63 0 F AT oCHW 45/55 0 F @ 50PA MEDIUM SPEED--AC MOTOR
DUCTED HIGH STATIC STANDARD DELTA T = 10 DEG F
MODEL TMBH SMBH CFM CHW FLOW PRESSURE DROP MOTOR OUTPUT POWER OFF COIL TEMP MOTOR INPUT POWER OFF COIL TEMP DIMENSION DETAILS (MM)
GPM FT WATTS AMPS DB WB WATTS DB WB L W H
40LMA24-4R 23.78 19.99 1034 4.8 2.3 315 3.23 537 58.1 56.1 754 600 425
40LMA24-6R 28.76 21.60 984 5.7 4.4 315 3.23 498 55.7 54.1 754 600 425
40LMA40-4R 42.72 26.43 1549 8.4 3.5 462 3.23 720 60.2 59.4 1090 600 425
40LMA40-6R 39.54 30.54 1452 7.8 3.1 462 3.23 669 56.5 54.7 1090 600 425
40LMA60-4R 51.49 43.02 2274 10.1 8.3 750 6.57 977 58.5 56.2 1224 600 425
40LMA60-6R 55.31 42.43 2014 10.9 6.3 750 6.57 859 56.5 54.7 1224 600 425
40LMA80-4R 71.89 58.73 2997 14.3 20.7 800 6.57 1343 57.9 55.8 1556 600 425
40LMA80-6R 76.23 58.33 2795 15.1 12.6 800 6.57 1187 56.7 54.7 1556 600 425
40LMA PERFORMANCE DATA 4,6 ROWS---76/63 0 F AT oCHW 45/55 0 F @ 50PA MEDIUM SPEED--AC MOTOR
DUCTED HIGH STATIC STANDARD DELTA T = 10 DEG F
MODEL TMBH SMBH CFM CHW FLOW PRESSURE DROP MOTOR OUTPUT POWER OFF COIL TEMP MOTOR INPUT POWER OFF COIL TEMP DIMENSION DETAILS (MM)
GPM FT WATTS AMPS DB WB WATTS DB WB L W H
40LMA24-4R 23.78 19.99 1034 4.8 2.3 315 3.23 537 58.1 56.1 754 600 425
40LMA24-6R 28.76 21.60 984 5.7 4.4 315 3.23 498 55.7 54.1 754 600 425
40LMA40-4R 42.72 26.43 1549 8.4 3.5 462 3.23 720 60.2 59.4 1090 600 425
40LMA40-6R 39.54 30.54 1452 7.8 3.1 462 3.23 669 56.5 54.7 1090 600 425
40LMA60-4R 51.49 43.02 2274 10.1 8.3 750 6.57 977 58.5 56.2 1224 600 425
40LMA60-6R 55.31 42.43 2014 10.9 6.3 750 6.57 859 56.5 54.7 1224 600 425
40LMA80-4R 71.89 58.73 2997 14.3 20.7 800 6.57 1343 57.9 55.8 1556 600 425
40LMA80-6R 76.23 58.33 2795 15.1 12.6 800 6.57 1187 56.7 54.7 1556 600 425