Skip to main content

CRL/CRM

With Carrier new ECOLINE series, Carrier offers highly efficient all-purpose refrigeration condensing units,

  • CRM complete range of air-cooled single stage-semi hermetic refrigeration condensing units is especially designed for medium temperatures applications with HCFC ( R22 ) and HFC ( R134a, R404A, R507A ) refrigerants.
  • CRL complete range of air-cooled single stage-semi hermetic refrigeration condensing units is especially designed for low temperatures applications with HCFC ( R22 ), HFC ( R404A, R507A ) refrigerants.

Medium temperature application: 1HP to 50HP
Low temperature application: 1HP to 50HP

Refrigerant: R-22, R-134a, R-404a

CRM/CRL series of air cooled condensing units is especially designed for medium temperature applications with R-404A,R-22 and R-134a refrigerants and low temperature applications with R404A/R-22.

CONDENSER COIL

  • Oversized coil for high ambient temperatures.
  • Inner groove copper tubes & aluminum corrugated fins.

COMPRESSOR

  • Highly efficient working valves.
  • Minimum clearance volume.
  • Efficient, large volume motor.
  • Reduced flow losses at low condensing temperatures.

FAN MOTOR

  • High efficiency with low power consumption.
  • Large airflow rate.
  • Two speed motor for 50 cm models.
  • The fan casing has been designed to optimize the position of the fan blade in its opening.
  • Crankcase heater.
  • Capacity control (4M et 6M).
  • Fan speed control on fans Ø355 and Ø450.
  • HP/LP pressure switch.
  • Liquid line (filter drier, service valve, liquid sight-glass, shut-off valve).
  • Liquid solenoid valve.
  • Suction line (pipe insulation, vibration eliminator).
  • Pressure crankcase valve.
  • Oversized receiver.
  • Receiver fitted with safety valve (for capacity ≥ 14 liters).

CONDENSER COIL

  • Oversized coil for high ambient temperatures.
  • Inner groove copper tubes & aluminum corrugated fins.

COMPRESSOR

  • Highly efficient working valves.
  • Minimum clearance volume.
  • Efficient, large volume motor.
  • Reduced flow losses at low condensing temperatures.

FAN MOTOR

  • High efficiency with low power consumption.
  • Large airflow rate.
  • Two speed motor for 50 cm models.
  • The fan casing has been designed to optimize the position of the fan blade in its opening.
  • Crankcase heater.
  • Capacity control (4M et 6M).
  • Fan speed control on fans Ø355 and Ø450.
  • HP/LP pressure switch.
  • Liquid line (filter drier, service valve, liquid sight-glass, shut-off valve).
  • Liquid solenoid valve.
  • Suction line (pipe insulation, vibration eliminator).
  • Pressure crankcase valve.
  • Oversized receiver.
  • Receiver fitted with safety valve (for capacity ≥ 14 liters).