38CKP/42TPM
Ducted Split-System
Puron® (R-410A) Refrigerant
1.5 to 5.0 Nominal Tons
The 38C series energy efficient split top discharge condensing units incorporate innovative technology to provide reliable summer cooling performance. The units are pre-wired,pre-charged with Puron® R-410A refrigerant, and 42TPM Direct Expansion fan coil units are available in 7 sizes with nominal cooling capacity range from 1.5 to 5.0 Tons.
Each unit is designed to occupy a minimum space. Piping, drain, and wiring connections are readily accessible,integral mounting brackets are included to save installation time. Unit controls are conveniently mounted on theexterior panel.
![puron-refrigerant puron-refrigerant](https://images.carriercms.com/image/upload/w_170,c_lfill,f_auto/v1551309428/carrier/commercial-hvac-middle-east/logos/puron-refrigerant.jpg)
![emirates-quality-mark-logo emirates-quality-mark-logo](https://images.carriercms.com/image/upload/w_122,c_lfill,f_auto/v1560796922/carrier/commercial-hvac-middle-east/logos/emirates-quality-mark-logo.png)
42TPM Features
- Low noise level suitable for all application
- Metallic Blower double inlet, Forward curved blades
- Designed especially for high ambient environment
- Low unit height suitable for low false ceiling application
- The drain pan is polyester powder coated for extra protection
38CKP Features
- Aluminum fin material is capable of 500 hr salt spray exposure per ASTM B117 test.
- Each compressor is protected with internal temperature and current sensitive overloads
- the cabinet is protected underneath by a galvanized coating and treated which ensures long life
Product Catalog
42TPM Features
- Low noise level suitable for all application
- Metallic Blower double inlet, Forward curved blades
- Designed especially for high ambient environment
- Low unit height suitable for low false ceiling application
- The drain pan is polyester powder coated for extra protection
38CKP Features
- Aluminum fin material is capable of 500 hr salt spray exposure per ASTM B117 test.
- Each compressor is protected with internal temperature and current sensitive overloads
- the cabinet is protected underneath by a galvanized coating and treated which ensures long life