Skip to main content

ClassiCOOL
38KD /42KD

Air-Cooled Split-System
Puron® (R-410A) Refrigerant

1.0 to 7.5 nominal tons

ClassiCool is the optimum air conditioning solution for places which require ceiling installation above false ceiling and minimum sound levels. Its slim profile and flexible installation make this system the best choice for residential and light commercial


puron-refrigerant   emirates-quality-mark-logo

Features

  • Environment friendly refrigerant, R410A , Chlorine free HFC, ZERO ODP
  • EER (Energy Efficiency Ratio) up to 12.84
  • The direct current multi speed indoor motor allows for minimum electrical consumption and high efficiency.
  • Efficient Tropical High Ambient Operation with Minimum Electrical Consumption
  • Efficient anti dust washable aluminim air filters for clean Indoor Air Quality.
  • The compressor works in high ambient temperature up to 52°C with high efficiency and low electrical consumption leading to true powerful system cooling
  • Anti-freezing protection
  • Auto restart function
  • Refrigerant leak detection

Features

  • Environment friendly refrigerant, R410A , Chlorine free HFC, ZERO ODP
  • EER (Energy Efficiency Ratio) up to 12.84
  • The direct current multi speed indoor motor allows for minimum electrical consumption and high efficiency.
  • Efficient Tropical High Ambient Operation with Minimum Electrical Consumption
  • Efficient anti dust washable aluminim air filters for clean Indoor Air Quality.
  • The compressor works in high ambient temperature up to 52°C with high efficiency and low electrical consumption leading to true powerful system cooling
  • Anti-freezing protection
  • Auto restart function
  • Refrigerant leak detection