“Disclaimer: This catalogue provide certain general information and is intended for general guidance only and Carrier Airconditioning & Refrigeration Limited is not liable for any damage arising out of the use of this catalogue. Images shown are for reference only, actual products may vary. The manufacturer reserves the right to change product specifications without prior notice”.
AP2006
Filter: High Efficiency (HEPA) Filter
Capacity: CADR (Clean Air Delivery Rate) Smoke of 260m3/h
Ideal for: A room size of upto 300 Sq. Ft
Description: Air One is an Air Purifier that helps you breathe fresh & feel your best everyday. It comes with a PM2.5 display which not only changes color basis the purity of indoor air, but also shows the real time PM2.5 as well
- 3 Step Filtration process
- Pre-Filter: Pre-Filter is made of white nylon to wash out large dust particles like: Strands of hair, dust, animal skin etc.
- HEPA H11 Filter: This filter absorbs minute particles like PM 2.5, pollen, allergens etc., from the air
- Activated Carbon Filter: A filter which is 5-10 times more powerful than a regular carbon filter. This purifies smell of Smoke, Paints & VOCs or pets.
- Speed: 4 speeds to adjust freely
- Child Lock: Touch for 3 seconds to start or end lock mode
- Auto / Sleep mode: For the Airpurifier to perform at the utmost silence
- Timing – Set timer for upto 8 hrs
- Filter Rest – Filter Replacement Reminder
- 3 Step Filtration process
- Pre-Filter: Pre-Filter is made of white nylon to wash out large dust particles like: Strands of hair, dust, animal skin etc.
- HEPA H11 Filter: This filter absorbs minute particles like PM 2.5, pollen, allergens etc., from the air
- Activated Carbon Filter: A filter which is 5-10 times more powerful than a regular carbon filter. This purifies smell of Smoke, Paints & VOCs or pets.
- Speed: 4 speeds to adjust freely
- Child Lock: Touch for 3 seconds to start or end lock mode
- Auto / Sleep mode: For the Airpurifier to perform at the utmost silence
- Timing – Set timer for upto 8 hrs
- Filter Rest – Filter Replacement Reminder