39CQM
Air Handler
Custom Built, Double Wall
Airflow range: 2,000~100,000 m³/h
- Superior casing performance
- Complies with Eurovent EN1886 (T2/TB2/L2) Standards
- Brand-new casing structure
- Multi-functional options
- Flexible applications
- Centralized intelligent control
- Ease of operation
- Panel thickness: 50 mm
Performance Features
- Modular construction
- Double skin panel construction, excellent heat preservation
- Thermal break casing construction
- Built-in integrated control system
- Multiple filtration from pleated to HEPA filters
- Energy recovery ventilator sections
- Multiple fan options
- Humidifiers for precise indoor climate conditioning
- HDP high durability polyester exterior panel
- Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel
- Marine lights and viewports for interior component inspection
Options
- Please contact local sales office for detail information
Performance Features
- Modular construction
- Double skin panel construction, excellent heat preservation
- Thermal break casing construction
- Built-in integrated control system
- Multiple filtration from pleated to HEPA filters
- Energy recovery ventilator sections
- Multiple fan options
- Humidifiers for precise indoor climate conditioning
- HDP high durability polyester exterior panel
- Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel
- Marine lights and viewports for interior component inspection
Options
- Please contact local sales office for detail information