Skip to main content

42HS

Fan Coil
Horizontal concealed
High static pressure

Airflow: 1,400~3,560 m³/h

Wide Applications

  • Ceiling suspended FCU for applications with large airflow range and high external static pressure
  • 7 basic models at 0~100 Pa ESP can support various applications including standard cooling and district cooling with 2-pipe or 4-pipe system

High Efficiency

  • The unit uses the wide seam blue hydrophilic aluminum fin which provides sufficient heat transfer channel for heat exchange.
  • Cooling capacity per input power of 42HS outperforms other similar products.

Ultra Low Noise

  • 42HS unit is designed for quiet operation, equipped with newly designed wide impeller, forward curved blade, and low speed fan precisely matching the motor.

Installation

  • Less than 403 mm unit height saves installation space and supports various customer buildings.

Options

  • 3-row/4-row/3+1 row for standard application; 3-row/4-row for district cooling application
  • Thermostat
  • Motorized 2-way or 3-way valve
  • Drain pan option
  • 25 mm Aluminum filter

Wide Applications

  • Ceiling suspended FCU for applications with large airflow range and high external static pressure
  • 7 basic models at 0~100 Pa ESP can support various applications including standard cooling and district cooling with 2-pipe or 4-pipe system

High Efficiency

  • The unit uses the wide seam blue hydrophilic aluminum fin which provides sufficient heat transfer channel for heat exchange.
  • Cooling capacity per input power of 42HS outperforms other similar products.

Ultra Low Noise

  • 42HS unit is designed for quiet operation, equipped with newly designed wide impeller, forward curved blade, and low speed fan precisely matching the motor.

Installation

  • Less than 403 mm unit height saves installation space and supports various customer buildings.

Options

  • 3-row/4-row/3+1 row for standard application; 3-row/4-row for district cooling application
  • Thermostat
  • Motorized 2-way or 3-way valve
  • Drain pan option
  • 25 mm Aluminum filter