Skip to main content

AquaForce®
30KA

Air-Cooled Screw Chiller
With R-134a Refrigerant

Cooling capacity: 332 ~1,473 kW

The 30KA Aquaforce AHRI Certified Air cooled screw chiller is the premium solution for commercial and industrial applications where installers, consultants and building owners require superior reliability and optimal performances, especially at part load conditions. The 30KA Air-cooled chiller range is available from Carrier's manufacturing facility in India, in addition to its other worldwide facilities.

Performance Features

  • Twin rotor screw compressor with high efficiency motor and variable capacity valve for exact matching of cooling capacity to load
  • Flooded multi pipe evaporator increases heat exchange efficiency
  • Economizer system with EXV permits considerable increase in cooling capacity

Reliability Features

  • Industrial type screw compressors with oversized bearings and suction gas cooled motor
  • Thermal insulation with Al cladding for perfect resistance against outside aggression
  • Exceptional endurance test
  • AHRI 550/590 & 551/591 certified
  • ASME certified manufacturing facility with availability of ASME stamping on HX

Maintenance Features

  • Protection of compressor motor against high temperature
  • Low current and short circuit protection

Installation Features

  • Victaulic connections simplify onsite installation
  • Simplified electrical connections
  • Factory charged refrigerant and oil
  • Systematic factory operation test before shipment

Performance Features

  • Twin rotor screw compressor with high efficiency motor and variable capacity valve for exact matching of cooling capacity to load
  • Flooded multi pipe evaporator increases heat exchange efficiency
  • Economizer system with EXV permits considerable increase in cooling capacity

Reliability Features

  • Industrial type screw compressors with oversized bearings and suction gas cooled motor
  • Thermal insulation with Al cladding for perfect resistance against outside aggression
  • Exceptional endurance test
  • AHRI 550/590 & 551/591 certified
  • ASME certified manufacturing facility with availability of ASME stamping on HX

Maintenance Features

  • Protection of compressor motor against high temperature
  • Low current and short circuit protection

Installation Features

  • Victaulic connections simplify onsite installation
  • Simplified electrical connections
  • Factory charged refrigerant and oil
  • Systematic factory operation test before shipment