AquaForce® with Greenspeed®
30KAV
Air-Cooled Screw Chiller with VFD
With R-134a Refrigerant
Cooling capacity: 546 ~1,068 kW
30KAV Air Cooled Screw Chiller with Greenspeed Intelligence is designed to meet current and future requirements in terms of energy efficiency, versatility and operating sound levels. Certified by AHRI, the 30KAV variable-speed chiller is equipped with new Carrier '06Z' compressor which is around 11% more efficient than previous models. These chillers have specially designed W-shaped coils and patented Flying Bird condenser fans for 15% increase in heat exchange and upto 16% reduction in footprint. They also come with convenience and data analytic offerings of interactive touch screen with comprehensive information, remote connectivity and Energy Management Module. This series is available from Carrier's manufacturing facility in India, in addition to its other global facilities.
Performance Features
- Inverter Driven Twin rotor screw compressor with high efficiency motor and variable capacity valve
- Flooded multi pipe evaporator increases heat exchange efficiency
- Economizer system with EXV permits considerable increase in cooling capacity
- Exceptional part load efficiency upto 5.7
- 6th generation of Flying Bird condenser fans equipped with inverter-driven asynchronous motors.
Reliability Features
- Industrial type screw compressors with oversized bearings and suction gas cooled motor
- Thermal insulation with Al cladding for perfect resistance against outside aggression
- Exceptional endurance test
- AHRI 550/590 & 551/591 certified
- ASME certified manufacturing facility with availability of ASME stamping on HX
Maintenance Features
- Protection of compressor motor against high temperature
- Low current and short circuit protection
Installation Features
- Victaulic connections simplify onsite installation
- Simplified electrical connections
- Factory charged refrigerant and oil
- Systematic factory operation test before shipment
Performance Features
- Inverter Driven Twin rotor screw compressor with high efficiency motor and variable capacity valve
- Flooded multi pipe evaporator increases heat exchange efficiency
- Economizer system with EXV permits considerable increase in cooling capacity
- Exceptional part load efficiency upto 5.7
- 6th generation of Flying Bird condenser fans equipped with inverter-driven asynchronous motors.
Reliability Features
- Industrial type screw compressors with oversized bearings and suction gas cooled motor
- Thermal insulation with Al cladding for perfect resistance against outside aggression
- Exceptional endurance test
- AHRI 550/590 & 551/591 certified
- ASME certified manufacturing facility with availability of ASME stamping on HX
Maintenance Features
- Protection of compressor motor against high temperature
- Low current and short circuit protection
Installation Features
- Victaulic connections simplify onsite installation
- Simplified electrical connections
- Factory charged refrigerant and oil
- Systematic factory operation test before shipment