Toshiba Mini SMMS
Toshiba offers a solution for all applications residential and commercial buildings. Residential indoor units are designed to blend perfectly with all interiors and incorporate advanced filtration systems to deliver optimum indoor air quality. For small commercial premises, products are designed to deliver top performance combined with energy efficiency. For larger applications, VRF systems combine flexibility, energy efficiency and respect for the environment, with a wide choice of stylish indoor units.
The outdoor unit has a small physical footprint of only 0.29m2and 0.39m2, taking up as little space outside as possible. The outdoor unit is compact and expels exhaust air to the side, so it can be installed even in limited spaces. With a maximum piping length of up to 120m(10 & 12HP), the outdoor unit can be placed far away and out of sight. A maximum height difference of 15m means a single unit can supply indoor units on two or even three floors.
The outdoor unit has a small physical footprint of only 0.29m2and 0.39m2, taking up as little space outside as possible. The outdoor unit is compact and expels exhaust air to the side, so it can be installed even in limited spaces. With a maximum piping length of up to 120m(10 & 12HP), the outdoor unit can be placed far away and out of sight. A maximum height difference of 15m means a single unit can supply indoor units on two or even three floors.