Toshiba SMMS 7
Toshiba SMMS7 is a tailored made cooling solution that provides optimum air-conditioning without cutting corners. While being environment friendly, it also takes your area of application into consideration, delivering ultimate efficiency for your building. Powered by the 7 senses of Smartness that give 7 exceptional benefits, it’s the VRF system built just for you.
- Higher Energy Efficiency: Enhanced efficiency at full load and part load 26% higher efficiency at 50% load with EER as high as 7.
- Environmentally Oriented: HFC-410 A Refrigerant Over 20% reduction in refrigerant quantity.
- Space Saving and Light Weight: Footprint reduced by upto 24%. 88 KG reduction in weight.
- Wider Ambient Operation: Operates at upto 52ºC ambient temperature.
- Easy Installation and Maintenance: NFC wave tool function for installation and troubleshooting simplified refrigerant circuit.
- Design Flexibility: 200% diversity. Total piping length of 100 M.
- High Reliability: Diamond like carbon coated 2 stage vane, lesser friction and longer life. Small animal protection
- Higher Energy Efficiency: Enhanced efficiency at full load and part load 26% higher efficiency at 50% load with EER as high as 7.
- Environmentally Oriented: HFC-410 A Refrigerant Over 20% reduction in refrigerant quantity.
- Space Saving and Light Weight: Footprint reduced by upto 24%. 88 KG reduction in weight.
- Wider Ambient Operation: Operates at upto 52ºC ambient temperature.
- Easy Installation and Maintenance: NFC wave tool function for installation and troubleshooting simplified refrigerant circuit.
- Design Flexibility: 200% diversity. Total piping length of 100 M.
- High Reliability: Diamond like carbon coated 2 stage vane, lesser friction and longer life. Small animal protection