Ducted R410A
Ducted Scroll Split-System Air Conditioner
With R410A Refrigerant
Cooling capacity: 10.6~59.8 kW
Features
- Auto restart
- Mode cool / fan
- Auto timer
Performance Features (all configurations)
- Scroll compressors give high volumetric efficiency
- Auto restart
- Indoor fan speed control
- Distributor and microprocessor based control
Reliability Features (all configurations)
- Compressor On/ Off delay for compressor protection
Maintenance Features
- Fault indication for low pressure, high-pressure sensor fail
Physical Data
| Indoor Unit
(Ducted) |
Outdoor Unit
(Air-cooled condenser) |
Capacity (kW) | Weight (Kg) |
|---|---|---|---|
| 40LC004GA | 51MSG-036GSB | 10.6 | 127 |
| 40LC005GA | 51MSC048GSB | 14.1 | 144 |
| 40LC007GSA | 38LH-066GSA | 19.3 | 174 |
| 40LC010GA | 38LH-102GSA | 29.9 | 335 |
| 40LC004SDR | 51MSD-036SDR | 10.6 | 55 |
| 40LC005SDR | 51MSD-048SDR | 14.1 | 55 |
| 40LC006SDR | 38LH066SDR | 19.3 | 62 |
| 40LC010DR | 38LH100SDR | 29.9 | 91 |
Features
- Auto restart
- Mode cool / fan
- Auto timer
Performance Features (all configurations)
- Scroll compressors give high volumetric efficiency
- Auto restart
- Indoor fan speed control
- Distributor and microprocessor based control
Reliability Features (all configurations)
- Compressor On/ Off delay for compressor protection
Maintenance Features
- Fault indication for low pressure, high-pressure sensor fail
Physical Data
| Indoor Unit
(Ducted) |
Outdoor Unit
(Air-cooled condenser) |
Capacity (kW) | Weight (Kg) |
|---|---|---|---|
| 40LC004GA | 51MSG-036GSB | 10.6 | 127 |
| 40LC005GA | 51MSC048GSB | 14.1 | 144 |
| 40LC007GSA | 38LH-066GSA | 19.3 | 174 |
| 40LC010GA | 38LH-102GSA | 29.9 | 335 |
| 40LC004SDR | 51MSD-036SDR | 10.6 | 55 |
| 40LC005SDR | 51MSD-048SDR | 14.1 | 55 |
| 40LC006SDR | 38LH066SDR | 19.3 | 62 |
| 40LC010DR | 38LH100SDR | 29.9 | 91 |