Versatech R410A
Furred-In Split-System Air Conditioner
With R410A Refrigerant
Cooling capacity: 5.3~7.0 kW
- Sleek aesthetic units
Features
- Flexible air discharge options for indoor units
- Powder coated units gives durability to the units
- Outdoor unit design makes the compressor easily accessible for maintenance and servicing. Synthetic woven filters are easy to clean and provides highly effective filtration.
- Quick lock fittings for easy and quick installation
| Indoor Unit
(Cassette) |
Outdoor Unit
(Air-cooled condenser) |
Capacity (kW) | Weight (Kg) |
|---|---|---|---|
| 42CM-006GA | 51MSG-018GRB | 5.3 | 62 |
| 42CM-008GA | 51MSG-024GRB | 7.0 | 72 |
Features
- Flexible air discharge options for indoor units
- Powder coated units gives durability to the units
- Outdoor unit design makes the compressor easily accessible for maintenance and servicing. Synthetic woven filters are easy to clean and provides highly effective filtration.
- Quick lock fittings for easy and quick installation
| Indoor Unit
(Cassette) |
Outdoor Unit
(Air-cooled condenser) |
Capacity (kW) | Weight (Kg) |
|---|---|---|---|
| 42CM-006GA | 51MSG-018GRB | 5.3 | 62 |
| 42CM-008GA | 51MSG-024GRB | 7.0 | 72 |