![xct7-variable-refrigerant-flow-advantages](https://images.carriercms.com/image/upload/w_auto,h_400,c_fill,g_center,q_auto,f_auto/v1606331947/carrier/commercial-hvac-europe/products/vrf/xct7-variable-refrigerant-flow-advantages.jpg)
![xct7-advantages_c](https://images.carriercms.com/image/upload/w_auto,h_400,c_fill,g_center,q_auto,f_auto/v1607422995/carrier/commercial-hvac-europe/products/vrf/xct7-advantages_c.jpg)
Why choose Carrier VRF?
Your choice of VRF system makes a difference. When you invest in Carrier VRF, you create a system that delivers on the promise of comfort, performance and reliability - the backbone of Carrier confidence.
![XCT7-bandeau-7-advantages](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1606922163/carrier/commercial-hvac-europe/products/vrf/XCT7-bandeau-7-advantages.jpg)
![vrf-icon-benefits-high-reliability vrf-icon-benefits-high-reliability](https://images.carriercms.com/image/upload/w_60,c_lfill,f_auto,q_auto/v1606294315/carrier/commercial-hvac-europe/icons/icons-large/vrf-icon-benefits-high-reliability.png)
Ultimate reliability
Reliability is at the heart of XCT7 conception which brings customers a total peace of mind
- Outdoor condenser with advanced black-coated fin technology for enhanced corrosion resistance
- Reduced liquid shock failure rate thanks to the anti-liquid shock technology of the compressor
![vrf-icon-benefits-system-performance vrf-icon-benefits-system-performance](https://images.carriercms.com/image/upload/w_60,c_lfill,f_auto,q_auto/v1606294317/carrier/commercial-hvac-europe/icons/icons-large/vrf-icon-benefits-system-performance.png)
Enhanced system performance
The enhanced system efficiency relies of the combination of the following advanced features:
- Improved refrigerant distribution balance thanks to the centrifugal oil separator
- Smooth supply of lubricant with 10-stage oil return technology which protects the compressor and the system
![vrf-icon-benefits-high-efficiency vrf-icon-benefits-high-efficiency](https://images.carriercms.com/image/upload/w_60,c_lfill,f_auto,q_auto/v1606294334/carrier/commercial-hvac-europe/icons/icons-large/vrf-icon-benefits-high-efficiency.png)
High-efficiency
Carrier's VRF system achieves high-efficiency in cooling and heating by utilizing:
- High-efficient DC fan
- Advanced DC compressor
![vrf-icon-benefits-large-operating-range vrf-icon-benefits-large-operating-range](https://images.carriercms.com/image/upload/w_60,c_lfill,f_auto,q_auto/v1606294315/carrier/commercial-hvac-europe/icons/icons-large/vrf-icon-benefits-large-operating-range.png)
Large operating range
With both heating & cooling options, XCT7 units deliver comfort solutions for indoor spaces, anytime of the year.
![vrf-icon-benefits-vrf-easy-installation vrf-icon-benefits-vrf-easy-installation](https://images.carriercms.com/image/upload/w_60,c_lfill,f_auto,q_auto/v1606294325/carrier/commercial-hvac-europe/icons/icons-large/vrf-icon-benefits-vrf-easy-installation.png)
Easy installation
By design, Carrier's XCT7 VRF systems are user-friendly, providing easy installation and maintenance.
- Easy to open the front panel
- Easy access to the internal system components
- Branching kit designed to fit your requirements
- One button trial operation :
- Saves 10% of test operation time
- Test all units in one go
![vrf-icon-benefits-flexbility vrf-icon-benefits-flexbility](https://images.carriercms.com/image/upload/w_60,c_lfill,f_auto,q_auto/v1606294296/carrier/commercial-hvac-europe/icons/icons-large/vrf-icon-benefits-flexbility.png)
Incredible flexibility
XCT7 units provide flexibility to accomodate almost any building requirement.
- Compact solution, perfect for limited space applications
- Up to 110 Pa external static pressure available
- Easily serves high-rise buildings up to 110m
- Flexible piping layout
![vrf-icon-benefits-wide-range-of-options vrf-icon-benefits-wide-range-of-options](https://images.carriercms.com/image/upload/w_60,c_lfill,f_auto,q_auto/v1606294334/carrier/commercial-hvac-europe/icons/icons-large/vrf-icon-benefits-wide-range-of-options.png)
Wide range of options
XCT7 units have been designed to satisfy your needs. No matter the building, application or project specifications, Carrier has a VRF solution for you.
- Single module from 4 to 26HP
- 4 modules combination, up to 104HP
- IDU solutions for every scenario
- Up to 64 indoor units per outdoor system
- User friendly controller solutions