Double-effect steam-fired absorption chiller
16NK
Nominal cooling capacity : 340-4 700 kW
The 16NK absorption chillers are designed for cooling applications where low-pressure steam is available as waste heat.
- Super absorption
- HFC-refrigerant free
- Low pressure steam
- Eighteen sizes with nominal cooling capacities from 340 to 4 700 kW
- Can tie into district steam systems
- Absorption chillers allow diversification of critical cooling requirements. Critical cooling loads are met with minimal electrical power input
- Allows use of smaller emergency generators since the electrical load associated with an absorption chiller is minimal
- Environmentally balanced and CFC-free
- Minimizes global warming effect by greatly reducing power consumption and eliminating the generation of greenhouse gases
- Reduced noise and vibration levels. The absorption chiller does not use a large motor-compressor, leading to quiet, vibration-free operation
- Small footprint. The high efficiency associated with double-effect chillers results in a reduction of the required installation space
- Auto-diagnosis system monitors operating conditions, predicts chiller information and maintains stable operation
- Advanced high-precision control system
- Absorption pump with inverter control for efficient, energy saving operation
- High-performance purge system minimizes maintenance requirements
- State-of-the-art protection devices guarantee enhanced operating safety
- Eighteen sizes with nominal cooling capacities from 340 to 4 700 kW
- Can tie into district steam systems
- Absorption chillers allow diversification of critical cooling requirements. Critical cooling loads are met with minimal electrical power input
- Allows use of smaller emergency generators since the electrical load associated with an absorption chiller is minimal
- Environmentally balanced and CFC-free
- Minimizes global warming effect by greatly reducing power consumption and eliminating the generation of greenhouse gases
- Reduced noise and vibration levels. The absorption chiller does not use a large motor-compressor, leading to quiet, vibration-free operation
- Small footprint. The high efficiency associated with double-effect chillers results in a reduction of the required installation space
- Auto-diagnosis system monitors operating conditions, predicts chiller information and maintains stable operation
- Advanced high-precision control system
- Absorption pump with inverter control for efficient, energy saving operation
- High-performance purge system minimizes maintenance requirements
- State-of-the-art protection devices guarantee enhanced operating safety