AquaSnap® - Air-cooled condensing unit
38RBS
Refrigerant : R-410A
Compressor : scroll fixed-speed
Nominal cooling capacity : 40-160 kW
The 38RBS condensing unit range was designed for commercial (air conditioning of offices, hotels etc.). The 38RBS units are designed for year-round operation, and operate without the use of accessories down to -10°C.
- Commercial and industrial applications
- Compact design
- Quiet operation
Low operating sound levels
- Low-noise scroll compressors with low vibration level, installed on an independent chassis and supported by anti-vibration mountings
- Low-noise latest-generation Flying Bird™ IV fans, made of a composite material
Easy and fast installation
- Small unit footprint with a low height
- Simplified electrical connections
- The control circuit is equipped with a standard low-voltage transformer (24V)
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- Reduced maintenance costs
Environmental care
- Non-ozone depleting R-410A refrigerant
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
Novation® Aluminum micro-channel heat exchangers
- Extra-resistant aluminum alloy
- Corrosion resistance
- Can be used in moderate marine and urban environments
- Approximately 10% more efficient than a traditional coil
- 40% reduction in the amount of refrigerant used in the chiller
- Reduces air pressure losses by 50%
- Can be cleaned very quickly
Pro-Dialog+ control
- Energy management
- Night mode
Remote Pro-Dialog+ interface (option)
- Up to 300m away
- Backlit LCD interface (option)
- Intuitive tree structure menus
Room temperature and supply air temperature sensors for capacity control (option)
- Room temperature sensor permits temperature adjustment
- Supply air temperature sensor must be installed in the air handling unit air flow to control the minimum supply air temperature
- Coils Corrosion protection
- Winter operation down to -20°C
- Very low noise level
- Grilles and enclosure panels
- Lon, J-Bus or BacNet gateway
- Soft Starter
- Reinforced EMC filtration
- Compliance with Russian regulations
- Replaceable filter drier
Low operating sound levels
- Low-noise scroll compressors with low vibration level, installed on an independent chassis and supported by anti-vibration mountings
- Low-noise latest-generation Flying Bird™ IV fans, made of a composite material
Easy and fast installation
- Small unit footprint with a low height
- Simplified electrical connections
- The control circuit is equipped with a standard low-voltage transformer (24V)
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- Reduced maintenance costs
Environmental care
- Non-ozone depleting R-410A refrigerant
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
Novation® Aluminum micro-channel heat exchangers
- Extra-resistant aluminum alloy
- Corrosion resistance
- Can be used in moderate marine and urban environments
- Approximately 10% more efficient than a traditional coil
- 40% reduction in the amount of refrigerant used in the chiller
- Reduces air pressure losses by 50%
- Can be cleaned very quickly
Pro-Dialog+ control
- Energy management
- Night mode
Remote Pro-Dialog+ interface (option)
- Up to 300m away
- Backlit LCD interface (option)
- Intuitive tree structure menus
Room temperature and supply air temperature sensors for capacity control (option)
- Room temperature sensor permits temperature adjustment
- Supply air temperature sensor must be installed in the air handling unit air flow to control the minimum supply air temperature
- Coils Corrosion protection
- Winter operation down to -20°C
- Very low noise level
- Grilles and enclosure panels
- Lon, J-Bus or BacNet gateway
- Soft Starter
- Reinforced EMC filtration
- Compliance with Russian regulations
- Replaceable filter drier
Documents