Skip to main content

IdroFan® - Hybrid terminal
36XB

Cooling capacity : 0.27-2.2 kW

Heating capacity : 0.44-2.8 kW

The 36XB Hybrid Terminal combines the advantages of both chilled beams and fan coils:

  • Energy efficiency
  • Easy installation
  • High levels of comfort
  • Extremely low noise
  • High indoor air quality

carrier-IdroFan

General description

  • The low height profile (<200mm) of the unit facilitates installation in low height ceilings
  • Unit aesthetics can be tailored to suit site specific ceiling layouts, color schemes and return air grill design
  • Fitted with a coil condensate drain pan as standard
  • Coil can be connected to a 4 pipe water system, providing either cooling or heating
  • Can be fitted with a room air return filter G3 to F5, accessible for cleaning / replacement

Principals of operation

  • Primary ventilation air is supplied to each unit inducing secondary (room) air flow over the cooling / heating coil without the need to run the unit fan
  • During periods of peak demand, the unit fan may be energized to increase secondary air flow hence and boosting the unit cooling / heating output
  • Unique Carrier supply air diffuser design ensures excellent air distribution
  • The primary ventilation air volume can be controlled based on room CO2 levels
  • The CO2 sensor (optional) mounted in the secondary (room) air flow can modulate the supply of primary ventilation air to the unit
  • Using the unit fan only when there is a peak demand offers energy savings for up to 80%
  • Average annual unit specific fan power (A-SFP) <0.05 W/l/s
  • In addition to varying the quantity of hygienic air, the 36XB may receive a filter on the return air available from the grid

Communicating controller

  • BMS compatible controller
  • For 2 pipe, 2 pipe + electric heater and 4 pipe applications
  • Aquasmart Evolution System compatible
  • Variable fan speed control
  • Integrated window blind and lighting control
  • Motorized blinds & lighting control

General description

  • The low height profile (<200mm) of the unit facilitates installation in low height ceilings
  • Unit aesthetics can be tailored to suit site specific ceiling layouts, color schemes and return air grill design
  • Fitted with a coil condensate drain pan as standard
  • Coil can be connected to a 4 pipe water system, providing either cooling or heating
  • Can be fitted with a room air return filter G3 to F5, accessible for cleaning / replacement

Principals of operation

  • Primary ventilation air is supplied to each unit inducing secondary (room) air flow over the cooling / heating coil without the need to run the unit fan
  • During periods of peak demand, the unit fan may be energized to increase secondary air flow hence and boosting the unit cooling / heating output
  • Unique Carrier supply air diffuser design ensures excellent air distribution
  • The primary ventilation air volume can be controlled based on room CO2 levels
  • The CO2 sensor (optional) mounted in the secondary (room) air flow can modulate the supply of primary ventilation air to the unit
  • Using the unit fan only when there is a peak demand offers energy savings for up to 80%
  • Average annual unit specific fan power (A-SFP) <0.05 W/l/s
  • In addition to varying the quantity of hygienic air, the 36XB may receive a filter on the return air available from the grid

Communicating controller

  • BMS compatible controller
  • For 2 pipe, 2 pipe + electric heater and 4 pipe applications
  • Aquasmart Evolution System compatible
  • Variable fan speed control
  • Integrated window blind and lighting control
  • Motorized blinds & lighting control
Documents