Idrofan® - Hydraulic ducted fan coils
42NX
Cooling capacity : 0.9-11 kW
Heating capacity : 0.8-12 kW
Air flow : 140-1 900 m³/h
The Carrier 42NX is available in different sizes with 2-pipe, 2-pipe plus electric heater or 4-pipe coils, with an air flow range from 140 to 1 900 m³/h, a total cooling capacity range from 0.9 kW to 11kW and a nominal heating capacity range from 0.8 kW to 12 kW.
- Modular Horizontal ducted unit
- Extremely quiet operation
- Low Energy Consumption
- Flexibility for simplified installation
- Improved comfort
- Efficient Indoor Air Quality
General description
- Compact and modular ducted unit, designed for any false ceiling installation
- Reliable and economical for tertiary building
- Low height
- Extremely low sound levels for ducted applications
- Low Energy Consumption variable-speed EC motor
- High-pressure centrifugal fan
- Factory installed options for fast and easy installation in false ceilings
Configuration flexibility
- With free inlet and/or outlet
- With a rectangular flange air inlet and/or outlet (practical to connect the fan-coil unit to the air ductwork)
- With inlet and/or outlet plenums including large number of spigots diameters 160, 200 or 250 mm according to unit size
Stand alone thermostats 33ET
2 types of thermostats:
- Type C : two-pipe applications equipped with electric heating and EC motor
- Type D : a four-pipe application equipped with EC motors
Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.
NTC controller
- PID controller
- Carrier Communication Network (CCN) AQUASMART™ compatible
- AC or EC motor management
- Combines energy saving with optimized comfort
- IAQ management
WTC controller
- Open communication protocol BACnet
- Communication PID controller
- Large range of user interfaces
- Manages the EC motor for optimized comfort
- Manages a CO2 sensor to improve air quality
- Optional lighting and/or blinds management modules
General description
- Compact and modular ducted unit, designed for any false ceiling installation
- Reliable and economical for tertiary building
- Low height
- Extremely low sound levels for ducted applications
- Low Energy Consumption variable-speed EC motor
- High-pressure centrifugal fan
- Factory installed options for fast and easy installation in false ceilings
Configuration flexibility
- With free inlet and/or outlet
- With a rectangular flange air inlet and/or outlet (practical to connect the fan-coil unit to the air ductwork)
- With inlet and/or outlet plenums including large number of spigots diameters 160, 200 or 250 mm according to unit size
Stand alone thermostats 33ET
2 types of thermostats:
- Type C : two-pipe applications equipped with electric heating and EC motor
- Type D : a four-pipe application equipped with EC motors
Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.
NTC controller
- PID controller
- Carrier Communication Network (CCN) AQUASMART™ compatible
- AC or EC motor management
- Combines energy saving with optimized comfort
- IAQ management
WTC controller
- Open communication protocol BACnet
- Communication PID controller
- Large range of user interfaces
- Manages the EC motor for optimized comfort
- Manages a CO2 sensor to improve air quality
- Optional lighting and/or blinds management modules