AquaSnap® - 80° High temperature water source heat pumps
61CG
Refrigerant : R-134a
Compressor : scroll fixed-speed
Nominal heating capacity : 30-130 kW
The 61CG water source heat pumps are the right solution to provide sustainable heating on commercial application up to 80°C.
Application ranges
- Heat recovery in hotels, food-processing and pharmaceutical industries, energy supply, data centres
- Hygienically critical hot water applications in hospitals, retirement homes
- Booster solution in combination with low temperature heating
- Heat sources: water or brine
Design
- Compact, space saving design
- High source temperatures between +11°C and +42°C
Output range
- Heating output from 30 kW to 130 kW; cascade to 390 kW
Application ranges
- Heat recovery in hotels, food-processing and pharmaceutical industries, energy supply, data centres
- Hygienically critical hot water applications in hospitals, retirement homes
- Booster solution in combination with low temperature heating
- Heat sources: water or brine
Design
- Compact, space saving design
- High source temperatures between +11°C and +42°C
Output range
- Heating output from 30 kW to 130 kW; cascade to 390 kW
Individual heat pumps are one of the most efficient appliances on the market for heating residential developments or buildings. Reversible air source heat pumps are the best solution for sustainable cooling and heating in buildings. Carrier already offers a complete range of heat pumps for commercial applications up to 80°C.
Forecasts indicate that 84% of European citizens will live in urban areas in 2050 *. Future heating solutions must therefore prioritise urban applications for greater environmental benefits. The EU Heat Roadmap considers increasing smart heating and cooling networks to 30% by 2030 and to 50% by 2050 as essential milestones in achieving ambitious decarbonisation goals.
Carrier will continue to invest massively in the development of next-generation heat pumps benefiting from the latest technology innovations: ultra-low GWP and natural refrigerants, premium efficiency and very high temperatures up to 120°C.
*Dacey, J. (2020), Europe targets 100 climate-neutral cities by 2030, Eos, 101, https://doi.org/10.1029/2020EO151719. Published on 17 November 2020.