AP1211
Model Number: CAFN012LA1
Filter: High Efficiency (HEPA) Filter
Capacity: CADR (Clean Air Delivery Rate) Smoke of 100m 3 /h
Ideal for: A room size of upto 180 Sq. Ft
Description: An air purifier which is small in size but definitely big on purity. It comes with a PM2.5 color indicator so that you can conveniently monitor the indoor air quality.
- Refreshing aroma for your home – It has an in-built aroma diffuser to help you add your favorite fragrance to the room.
- Stay up to date on the air quality, easily – It features a 4 step PM2.5 color indicator so that you can conveniently monitor the indoor air quality.
- Filter replacement reminder – To help you remind when your filter needs a change
- Auto mode – In this mode, the air purifier automatically senses the indoor air quality and adjusts air flow automatically.
- Sleep Mode – In this mode, the air purifier operates at reduced sound with color indicator off.
| Model | AP1211 |
| Model Number | CAFN012LA1 |
| CADR (m3/h) (1) PH11/H13 | Particle | 100 |
| Coverage Area (m2) | 12 |
| Power Consumption (W) | 30 |
| Filters | Pre filter |
| H13 HEPA filter | |
| Dimension (mm, W x H x D) | 228 x 228 x 324 |
| Net/ Gross Weight (kg) | 2.5 / 3 |
- Refreshing aroma for your home – It has an in-built aroma diffuser to help you add your favorite fragrance to the room.
- Stay up to date on the air quality, easily – It features a 4 step PM2.5 color indicator so that you can conveniently monitor the indoor air quality.
- Filter replacement reminder – To help you remind when your filter needs a change
- Auto mode – In this mode, the air purifier automatically senses the indoor air quality and adjusts air flow automatically.
- Sleep Mode – In this mode, the air purifier operates at reduced sound with color indicator off.
| Model | AP1211 |
| Model Number | CAFN012LA1 |
| CADR (m3/h) (1) PH11/H13 | Particle | 100 |
| Coverage Area (m2) | 12 |
| Power Consumption (W) | 30 |
| Filters | Pre filter |
| H13 HEPA filter | |
| Dimension (mm, W x H x D) | 228 x 228 x 324 |
| Net/ Gross Weight (kg) | 2.5 / 3 |