AP2006 with UV light
Model Number: CAFN026LC2
Filter: High Efficiency (HEPA) Filter
Capacity: CADR (Clean Air Delivery Rate) Smoke of 220m 3 /h
Ideal for: A room size of upto 300 Sq. Ft
Description: Air One is an Air Purifier that helps you breathe fresh & feel your best every day. It comes with UltraSafe Technology which can effectively kill and inhibit the growth of viruses and bacteria and a PM2.5 display which not only changes color basis the purity of indoor air, but also shows the real time PM2.5 as well
- 3 Step Filtration process
- Pre-Filter: Pre-Filter is made of white nylon to wash out large dust particles like: Strands of hair, dust, animal skin etc.
- HEPA H13 Filter: This filter absorbs minute particles like PM 2.5, pollen, allergens etc., from the air
- Activated Carbon Filter: A filter which is 5-10 times more powerful than a regular carbon filter. This purifies smell of Smoke, Paints & VOCs or pets.
-
Air One Air Purifiers come with UltraSafe Technology.
- UV Light: A cold cathode UV Lamp which can effectively kill and inhibit the growth of viruses and bacteria. It can be turned ON / OFF using the “UV” button on panel.
- In built Protection: The product comes with a magnetic switch, which automatically turns off the Air Purifier as soon as the filter cover is opened.
- Unlike regular Air Purifiers, the Active Carbon Filter is a 2 in 1 filter: Active Carbon filter + Photo Catalyst
- Active Carbon: Removal of VOCs and unpleasant odour
- Photocatalyst filter: Ultraviolet light irradiates titanium dioxide nanoparticles, to produce hydroxyl ions (-OH), which are highly oxidizing and can damage cell walls, rendering bacteria and virus instantly inactive
- The UV + Photocatalyst filter has been tested for: H1N1 Virus Elimination Rate :≥ 99.99%
- Test facility: Guangzhou Institute of Microbiology, China
- Speed: 4 speeds to adjust freely
- Child Lock: Touch for 3 seconds to start or end lock mode
- Auto / Sleep mode: For the Airpurifier to perform at the utmost silence
- Timing : Set timer for upto 8 hrs
- Filter Rest : Filter Replacement Reminder
| Model | AP2006 |
| Model Number | CAFN026LC2 |
| CADR (m3/h) | 220 |
| Coverage Area (m2) | 26.4 |
| Power Consumption (W) | 20 |
| Filters | Pre filter |
| H13 HEPA filter | |
| Active Carbon | |
| Dimension (mm, W x H x D) | 347 x 175 x 535 |
| Net/ Gross Weight (kg) | 5.2 / 7.2 |
- 3 Step Filtration process
- Pre-Filter: Pre-Filter is made of white nylon to wash out large dust particles like: Strands of hair, dust, animal skin etc.
- HEPA H13 Filter: This filter absorbs minute particles like PM 2.5, pollen, allergens etc., from the air
- Activated Carbon Filter: A filter which is 5-10 times more powerful than a regular carbon filter. This purifies smell of Smoke, Paints & VOCs or pets.
-
Air One Air Purifiers come with UltraSafe Technology.
- UV Light: A cold cathode UV Lamp which can effectively kill and inhibit the growth of viruses and bacteria. It can be turned ON / OFF using the “UV” button on panel.
- In built Protection: The product comes with a magnetic switch, which automatically turns off the Air Purifier as soon as the filter cover is opened.
- Unlike regular Air Purifiers, the Active Carbon Filter is a 2 in 1 filter: Active Carbon filter + Photo Catalyst
- Active Carbon: Removal of VOCs and unpleasant odour
- Photocatalyst filter: Ultraviolet light irradiates titanium dioxide nanoparticles, to produce hydroxyl ions (-OH), which are highly oxidizing and can damage cell walls, rendering bacteria and virus instantly inactive
- The UV + Photocatalyst filter has been tested for: H1N1 Virus Elimination Rate :≥ 99.99%
- Test facility: Guangzhou Institute of Microbiology, China
- Speed: 4 speeds to adjust freely
- Child Lock: Touch for 3 seconds to start or end lock mode
- Auto / Sleep mode: For the Airpurifier to perform at the utmost silence
- Timing : Set timer for upto 8 hrs
- Filter Rest : Filter Replacement Reminder
| Model | AP2006 |
| Model Number | CAFN026LC2 |
| CADR (m3/h) | 220 |
| Coverage Area (m2) | 26.4 |
| Power Consumption (W) | 20 |
| Filters | Pre filter |
| H13 HEPA filter | |
| Active Carbon | |
| Dimension (mm, W x H x D) | 347 x 175 x 535 |
| Net/ Gross Weight (kg) | 5.2 / 7.2 |