42CETT
Airflow Range: 145~639 m3/h
Chilled Water Fan Coil Unit
Furred-In Type-Ceiling Mounted
42 series fan coil units are manufactured in ISO Certified Carrier Malaysia facility under the USA. These units are produced and designed with technology transfer from Carrier USA and are Eurovent Certified. The units are ideal for installations in residential, hotels, motels, apartments, offices, hospitals, schools and other multi-room buildings.
Airflow range: 247 to 1084 cfm
- Fully insulated, low fan speed means quiet operation
- Efficient, 3-speed centrifugal fans
- Permanent split capacitor motors
- Long life, heavy duty bearings
- High efficiency heat transfer surface
- Easy wiring, piping connections
- Insulated drain pan
- Factory leak test for coil
- Mounting holes, slots speed hanging
- Uses only minimal space
- Accommodates 2 pipe systems
Airflow range: 247 to 1084 cfm
- Fully insulated, low fan speed means quiet operation
- Efficient, 3-speed centrifugal fans
- Permanent split capacitor motors
- Long life, heavy duty bearings
- High efficiency heat transfer surface
- Easy wiring, piping connections
- Insulated drain pan
- Factory leak test for coil
- Mounting holes, slots speed hanging
- Uses only minimal space
- Accommodates 2 pipe systems