AquaSnap®
30RB Modular
Modular Air-Cooled Scroll Liquid Chiller
With R-410A Refrigerant
Cooling capacity: 65 and 130 kW
- Non-ozone depleting
- Economical operation
- Flexible combination
- Quiet operation
- Superior reliability
- Auto-adaptive control
- Direct Building Automation Sysem (BAS) connection through Modbus
The AquaSnap® 30RB modular chiller provide compact footprint and quick installation benefiting customer high efficiency and flexible system solution.
Performance Features
- Non-ozone depleting R-410A refrigerant, Chlorine-free, ODP=0
- R-410A refrigerant gives an increased energy efficiency ratio
- High full load energy efficiency leads to extremely low operating cost
- Multiple module has lower start-up current, and increased energy efficiency at part load
- Low noise scroll compressors with low vibration levels
- Condenser coils in V shape with an open angle, allows quieter air flow across the coil
- Low-noise Flying Bird fans enjoy quieter operation and free of intrusive low frequency noise
- Base module has compact footprint, easy for shipping, lifting and installation
- Maximum 8 module could stack up for one control system, easy for system capacity extension
Reliability Features
- Robust protection by smart control against reverse protection, low water temperature, low/high pressure, overload etc.
- No interruption of other modules due to anyone not working right.
Maintenance Features
- Monitoring all control and security data in real time communicating with BAS
- Timely alarm and measures to common errors
- Less maintenance on water pump system by hydronic kit
- Standardized components bring easy replacement or repair.
- No interruption of system due to any module in maintenance.
Installation Features
- Outdoor hydronic module including all necessary hydronic components
- Unit connected in lateral direction only, ease of water piping connection
- Systematic factory operation test before shipment
Options
- Anti-corrosion coating
- Low ambient operation
- Heat recovery
- External hydronic module
No Results Found
Performance Features
- Non-ozone depleting R-410A refrigerant, Chlorine-free, ODP=0
- R-410A refrigerant gives an increased energy efficiency ratio
- High full load energy efficiency leads to extremely low operating cost
- Multiple module has lower start-up current, and increased energy efficiency at part load
- Low noise scroll compressors with low vibration levels
- Condenser coils in V shape with an open angle, allows quieter air flow across the coil
- Low-noise Flying Bird fans enjoy quieter operation and free of intrusive low frequency noise
- Base module has compact footprint, easy for shipping, lifting and installation
- Maximum 8 module could stack up for one control system, easy for system capacity extension
Reliability Features
- Robust protection by smart control against reverse protection, low water temperature, low/high pressure, overload etc.
- No interruption of other modules due to anyone not working right.
Maintenance Features
- Monitoring all control and security data in real time communicating with BAS
- Timely alarm and measures to common errors
- Less maintenance on water pump system by hydronic kit
- Standardized components bring easy replacement or repair.
- No interruption of system due to any module in maintenance.
Installation Features
- Outdoor hydronic module including all necessary hydronic components
- Unit connected in lateral direction only, ease of water piping connection
- Systematic factory operation test before shipment
Options
- Anti-corrosion coating
- Low ambient operation
- Heat recovery
- External hydronic module
No Results Found