AquaForce®
61HXC
Water-Cooled Screw Heat Pump
With R-134a Refrigerant
Cooling capacity: 164~2,723 kW
Heating capacity: 191~3,181 kW
- Designed exclusively for R-134a
- Full/part load mode is more cost saving
- High reliability
- Easy installation
- Simple to service
- Triple sound reduction
- Pro-Dialog controls
The 61HXC water source heat pump chiller with environmental stewardship HFC-134a refrigerant, high efficiency, and high reliability. Ideally suited to hotels, offices, schools, hospitals and building types.
Performance Features
- Chlorine-free refrigerant HFC-134a
- 06N twin-screw compressor achieves high full load efficiency
- Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
- Electronic expansion valve ensures high control precision
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with Carrier Comfort Network (CCN) communication link
- Certified in accordance with AHRI Standard 550/590
Reliability Features
- Low voltage control circuits
- Short cycle protection
- Dual independent refrigeration circuits
- Temperature reset from return fluid
- Chilled water flow switch
Maintenance Features
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
- Discharge and liquid line shutoff valves could be factory-installed
- Mechanically cleanable condenser and evaporator
- ON/OFF control switch
Installation Features
- With a width of approximately 1.0m or less, only require minimum floor space in the plant room
- Victaulic connections on the evaporator and condenser, easy and fast installation
Options
- Shipped factory charged with refrigerant
- Customer factory performance testing
- Unit nitrogen factory charged(option)
- Victaulic connections on the evaporator and condenser
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
Physical Data
- Cooling capacity: 164~2723 kW
- Heating capacity: 191~3181 kW
- Water-side pressure: 1.0 MPa (standard), 1.6/2.0 MPa (option)
- Power supply: 380V/400V/415V 50 Hz
Performance Features
- Chlorine-free refrigerant HFC-134a
- 06N twin-screw compressor achieves high full load efficiency
- Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
- Electronic expansion valve ensures high control precision
- Entering-fluid temperature continuously monitored to detect flow or load changes
- Compatible with Carrier Comfort Network (CCN) communication link
- Certified in accordance with AHRI Standard 550/590
Reliability Features
- Low voltage control circuits
- Short cycle protection
- Dual independent refrigeration circuits
- Temperature reset from return fluid
- Chilled water flow switch
Maintenance Features
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
- Discharge and liquid line shutoff valves could be factory-installed
- Mechanically cleanable condenser and evaporator
- ON/OFF control switch
Installation Features
- With a width of approximately 1.0m or less, only require minimum floor space in the plant room
- Victaulic connections on the evaporator and condenser, easy and fast installation
Options
- Shipped factory charged with refrigerant
- Customer factory performance testing
- Unit nitrogen factory charged(option)
- Victaulic connections on the evaporator and condenser
- Possibility to reverse the heat exchanger water inlet and outlet at the factory
Physical Data
- Cooling capacity: 164~2723 kW
- Heating capacity: 191~3181 kW
- Water-side pressure: 1.0 MPa (standard), 1.6/2.0 MPa (option)
- Power supply: 380V/400V/415V 50 Hz