AquaSnap®
30WQ
High-Efficiency
Water-Cooled Scroll Heat Pump
With R-410A Refrigerant
Cooling (single compressor): 31.6~46.8 kW
Cooling (dual compressor): 58.3~94.8 kW
Heating: 40.7-117.4 kW
- High efficiency
- Green product
- Footprint saving BY stack design and build-in HK
- BA protocol option
AquaSnap® small water source scroll heat pump provide customer high efficiency chiller with low running expense and more applications for office & commercial building.
Performance Features
- Chlorine-free HFC-410A refrigerant
- Low energy consumption during part load and full load operation
- EER up to 6.3 (ground water condition)
- IPLV UP to 6.9
Reliability Features
- Optional duplex unit control to balance the product running life
- Pro-dialog Plus control to avoid compressor start and stop frequently
- More than ten self- protect measures
- Dual anti-frozen measure for low temperature condition
- Dual compressors design of 30WQ050-090 for standby
Wide Application
- Multi- condition A/C application-water loop, ground loop, ground water
- Less installation space for commercial building and flex control solution for residential project
- Full heat recovery option for domestic hot water- max leaving water temperature: 60C
- Compatible with Carrier Comfort Network® (CCN) communication link
- Optional BAC-net, Lonwork, JBus transfer module for BA system application
- Multi- schedule sheet to fulfill auto-running and energy saving operation
Maintenance Features
- Quickly product auto-diagnostic in 60 seconds
- Service contract available
Installation Features
- Optional build-in hydronic kits, dual pump for water source side and A/C side
- Optional stackable design for saving footprint
- Optional pipe connection top side for build-in hydronic kits unit
Options
- Build-in HK--PT116F/116J/270F/270J
Performance
| Unit Size | Cooling
Capacity (kW) |
Heating
capacity (kW) |
Cooling power
consumption (kW) |
Heating power
consumption (kW) |
| 30 | 31.5 | 40.3 | 6.8 | 9.2 |
| 35 | 36.5 | 46.3 | 7.8 | 10.6 |
| 40 | 41.5 | 52.0 | 8.7 | 11.7 |
| 45 | 47.3 | 59.6 | 10.0 | 13.5 |
| 50 | 56.9 | 72.4 | 11.9 | 16.6 |
| 60 | 64.6 | 80.8 | 13.9 | 18.2 |
| 70 | 73.3 | 93.0 | 15.3 | 20.9 |
| 80 | 82.5 | 104.4 | 17.9 | 23.2 |
| 90 | 96.3 | 119.6 | 23.2 | 26.7 |
Compressors
| Unit Size | Number of Compressors |
| 30 | 1 |
| 35 | 1 |
| 40 | 1 |
| 45 | 1 |
| 50 | 2 |
| 60 | 2 |
| 70 | 2 |
| 80 | 2 |
| 90 | 2 |
Dimensions & Weights
| Unit Size | Length (mm) | Width
(mm) |
Height
(mm) |
Operation Weight
(kg) |
| 30 | 1058 | 600 | 901 | 228 |
| 35 | 1058 | 600 | 901 | 236 |
| 40 | 1058 | 600 | 901 | 241 |
| 45 | 1058 | 600 | 901 | 248 |
| 50 | 1489 | 880 | 901 | 433 |
| 60 | 1489 | 880 | 901 | 440 |
| 70 | 1489 | 880 | 901 | 450 |
| 80 | 1489 | 880 | 901 | 461 |
| 90 | 1489 | 880 | 901 | 489 |
Performance Features
- Chlorine-free HFC-410A refrigerant
- Low energy consumption during part load and full load operation
- EER up to 6.3 (ground water condition)
- IPLV UP to 6.9
Reliability Features
- Optional duplex unit control to balance the product running life
- Pro-dialog Plus control to avoid compressor start and stop frequently
- More than ten self- protect measures
- Dual anti-frozen measure for low temperature condition
- Dual compressors design of 30WQ050-090 for standby
Wide Application
- Multi- condition A/C application-water loop, ground loop, ground water
- Less installation space for commercial building and flex control solution for residential project
- Full heat recovery option for domestic hot water- max leaving water temperature: 60C
- Compatible with Carrier Comfort Network® (CCN) communication link
- Optional BAC-net, Lonwork, JBus transfer module for BA system application
- Multi- schedule sheet to fulfill auto-running and energy saving operation
Maintenance Features
- Quickly product auto-diagnostic in 60 seconds
- Service contract available
Installation Features
- Optional build-in hydronic kits, dual pump for water source side and A/C side
- Optional stackable design for saving footprint
- Optional pipe connection top side for build-in hydronic kits unit
Options
- Build-in HK--PT116F/116J/270F/270J
Performance
| Unit Size | Cooling
Capacity (kW) |
Heating
capacity (kW) |
Cooling power
consumption (kW) |
Heating power
consumption (kW) |
| 30 | 31.5 | 40.3 | 6.8 | 9.2 |
| 35 | 36.5 | 46.3 | 7.8 | 10.6 |
| 40 | 41.5 | 52.0 | 8.7 | 11.7 |
| 45 | 47.3 | 59.6 | 10.0 | 13.5 |
| 50 | 56.9 | 72.4 | 11.9 | 16.6 |
| 60 | 64.6 | 80.8 | 13.9 | 18.2 |
| 70 | 73.3 | 93.0 | 15.3 | 20.9 |
| 80 | 82.5 | 104.4 | 17.9 | 23.2 |
| 90 | 96.3 | 119.6 | 23.2 | 26.7 |
Compressors
| Unit Size | Number of Compressors |
| 30 | 1 |
| 35 | 1 |
| 40 | 1 |
| 45 | 1 |
| 50 | 2 |
| 60 | 2 |
| 70 | 2 |
| 80 | 2 |
| 90 | 2 |
Dimensions & Weights
| Unit Size | Length (mm) | Width
(mm) |
Height
(mm) |
Operation Weight
(kg) |
| 30 | 1058 | 600 | 901 | 228 |
| 35 | 1058 | 600 | 901 | 236 |
| 40 | 1058 | 600 | 901 | 241 |
| 45 | 1058 | 600 | 901 | 248 |
| 50 | 1489 | 880 | 901 | 433 |
| 60 | 1489 | 880 | 901 | 440 |
| 70 | 1489 | 880 | 901 | 450 |
| 80 | 1489 | 880 | 901 | 461 |
| 90 | 1489 | 880 | 901 | 489 |