Ducted
Ducted Air-Conditioner / Heat Pump
With R22 Refrigerant
Cooling capacity: 5.0~12.5 kW
Heating capacity: 5.5~13.0 kW
42CXH - Ducted unit
38GL - Air-cooled condenser
38YL - Heat pump
- Only 220 mm height, take less installation space
- High external pressure, easy for duct design
- High reliability, easy for maintenance, lower operation cost
Features
- High efficiency rotary or scroll compressor
- High efficiency heat exchanger
- PTC Electrical heater option
- High external pressure (30 Pa)
System Components
| Component | Model | Cooling capacity (kW) | Heating Capacity (kW) |
| Indoor unit (ducted) | 42CXH018/028/052 | 5.4 /7.3 / 13.2 | |
| Outdoor unit (cooling only) | 38GL018/028/052 | 5.4 /7.3 / 13.2 | |
| Outdoor unit (heat pump) | 38YL018/028/052 | 5.4 /7.3 / 13.2 | 5.5 / 8.1 / 13.0 |
Physical Data
| Refrigerant: | R22 |
| Operation range: | Cooling: 15~43 °C
Heating: -17~18°C |
| External pressure: | 30 Pa |
Features
- High efficiency rotary or scroll compressor
- High efficiency heat exchanger
- PTC Electrical heater option
- High external pressure (30 Pa)
System Components
| Component | Model | Cooling capacity (kW) | Heating Capacity (kW) |
| Indoor unit (ducted) | 42CXH018/028/052 | 5.4 /7.3 / 13.2 | |
| Outdoor unit (cooling only) | 38GL018/028/052 | 5.4 /7.3 / 13.2 | |
| Outdoor unit (heat pump) | 38YL018/028/052 | 5.4 /7.3 / 13.2 | 5.5 / 8.1 / 13.0 |
Physical Data
| Refrigerant: | R22 |
| Operation range: | Cooling: 15~43 °C
Heating: -17~18°C |
| External pressure: | 30 Pa |