Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

HEAT AND COOL MULTIPLE SPACES, MORE EFFICIENTLY THAN EVER.

Taking up less space than other commercial HVAC systems, Toshiba Carrier 3-pipe is available for heat recovery and 2-pipe for heat pump. The heat recovery system has the capability of using one flow selector box for each indoor unit which provides flexibility and longer pipe runs. Both systems use rotary compressors which are efficient at any speed, easy to maintain and function well in harsh environments.
Explore