Hotel

Key advantages

Air conditioning, ventilation and heating (depending on the region and season) are among the first things guests experience. Carrier terminal solutions and diffusion capabilities offer the low noise performance that guests require for a better night's sleep in a relaxing environment.

Personalizing a guest's stay is vital to building a relationship that will keep them coming back. Carrier's easy-to-use, aesthetically pleasing user interfaces supported by energy management systems, from Aquasmart® to WebCTRL®, make providing personalized climate settings cost effective and intuitive. User interfaces are available in a wide variety of options in Carrier's range.

Carrier has introduced dedicated heat pumps designed for heating applications. They deliver superior energy efficiency both during cooling and heating operation whatever the external weather conditions: from -20 to 46°C outdoor air temperature.

Carrier offers a range of heat recovery options, including high efficiency heat recovery on air handling units and desuperheaters or heat recovery condensers on chillers systems to contribute to reduced heating energy usage.

Hotels require a constant supply of sanitary hot water. Selected Carrier chillers offer the ability to use heat recovery to pre-heat the hot water storage tank which is usually heated by traditional boilers. Furthermore, dedicated high temperature heat pumps capable of hot water production up to 68°C offer further opportunities to reduce energy consumption of the system.
Case study