Carrier Extends AquaForce® 30XW(H)VZE Chiller and Heat Pump Range up to 1600kW
Carrier has expanded its flagship AquaForce 30XW(H)VZE range of variable-speed screw chillers and heat pumps with lower Global Warming Potential (GWP) refrigerants to meet the requirements of larger projects up to 1600kW. Carrier is a part of Carrier Global Corporation (NYSE: CARR), global leader in intelligent climate and energy solutions.
The previous range, spanning capacities from 450kW to 1310kW, has been extended with the addition of two new models, delivering cooling capacities up to 1635kW and heating capacities up to 1930kW, both available on A1-rated R-515B and PUREtec™ refrigerant R-1234ze(E) for long-term low environmental impact.
The new units are optimised for demanding applications, such as data centre cooling and industrial applications, and feature an improved compressor design with a liquid-cooled motor for enhanced temperature management.
Equipped with high-performance Variable Frequency Drives (VFD), the chillers offer precise load matching for increased seasonal efficiency and energy savings when operating at part-load conditions, delivering a Seasonal Energy Efficiency Ratio (SEER) of up to 8.6 at 12/7°C, and Seasonal Coefficient of Performance (SCOP) up to 5.3 at 47/55°C.
A new wider operating envelope enables production of hot water up to 60°C, making them suitable for use in heating decarbonisation projects as well as larger cooling applications.
"These latest additions to the range are designed to meet the needs of larger projects requiring reliable, high efficiency cooling and heating, while delivering excellent environmental performance and safety," said Jérémie Chang, Carrier HVAC EU Product Manager.
Quiet operation is ensured with the use of enhanced acoustic damping, with double Integrated Resonator Arrays (IRA) fitted on compressors as standard to reduce noise from the discharge line.
For contractors, the chillers are designed to be quick and easy to install, with simplified electrical and water connections and fast commissioning.
Control is via Carrier's advanced SmartVu™, featuring a user-friendly colour screen interface which gives quick access to operating parameters, technical drawings and service documents.
The system constantly monitors performance and collects operating data, enabling optimisation to further improve efficiency. SmartVu™, also enables easy remote access via the internet, helping to streamline service operations and remote diagnostics.
For more details, visit the product page.
Carrier’s new, larger AquaForce 30XW(H)VZE units are optimised for demanding applications, such as data centre cooling and industrial applications.