AquaForce® Vision - Air-cooled variable-speed screw liquid chiller using HFO R-1234ze refrigerant
30KAVIZE
Refrigerant : HFO R-1234ze
Compressor : screw variable-speed
Nominal cooling capacity : 530-1300 kW (12/7°C) / 280-800 kW (-4/-8°C)
The AquaForce® Vision with PUREtec™ 30KAVIZE air-cooled variable speed screw chiller with Greenspeed® intelligence is the Carrier solution with specific industry options, outstanding performances while being cost effective solution, and allowing a reduced footprint and easy installation and maintenance for installers and service companies alike.
- Dedicated to industry - Eligible to confort application
- Reduced footprint
- Easy installation & Maintenance
- High performance
- Environmental sustainability
Dedicated to industry
- 30KAVIZE is the optimal cost-effective solution for industry uses
- Up to 10% above 2021 Ecodesign requirements
Reduced footprint
- 1/3 shorter than 30KAV, the new 30KAVIZE takes up less place and provide peace of mind for installers and service companies alike
Easy installation & Maintenance
- The chiller requires smaller pumps which makes installation much easier in addition to lower installation costs and reduce energy consumption
- Installation in industrial environment is now possible thanks to Neutral IT System which has been developed to comply with customer specific electrical network
- Smart Energy Monitoring and Smart Leak Detection makes maintenance and daily monitoring easier
High performance
- Up to 10% above 2021 Ecodesign requirements
- Performances up to 3% thanks to the compressor PM motor
- Ultra fast capacity recovery maximizes energy efficiency by minimizing water loop temperature drop
Environmental sustainability
SmartVu™ control
- Intuitive and user-friendly, coloured, 7" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management
![carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1563802714/carrier/commercial-hvac-europe/screens/carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen.png)
Boosted Total Heat Recovery (Option 50+)
- Up to 20% performance increase
Energy metering (Option 294)
- Power energy monitoring
- Plug & Play built-in solution
Ultra fast capacity recovery (<1 min) (Option 295+)
- Full cooling capacity recovery within 1 minute after power restauration
- Plug & Play built-in solution
- Maximized energy efficiency
- Minimized temperature drop
- High unit availability rate
Compressor PM Motor (Option 329)
- Option 329 enable performances to increase by 3%. This option enhances 30KAVIZE SEER and SEPR in comfort and process applications
Neutral IT system (Option 333)
- The IT regime is used where business continuity is essential: hospital rooms, industry, etc …
- Solution dedicated to industry electricity network
Dedicated to industry
- 30KAVIZE is the optimal cost-effective solution for industry uses
- Up to 10% above 2021 Ecodesign requirements
Reduced footprint
- 1/3 shorter than 30KAV, the new 30KAVIZE takes up less place and provide peace of mind for installers and service companies alike
Easy installation & Maintenance
- The chiller requires smaller pumps which makes installation much easier in addition to lower installation costs and reduce energy consumption
- Installation in industrial environment is now possible thanks to Neutral IT System which has been developed to comply with customer specific electrical network
- Smart Energy Monitoring and Smart Leak Detection makes maintenance and daily monitoring easier
High performance
- Up to 10% above 2021 Ecodesign requirements
- Performances up to 3% thanks to the compressor PM motor
- Ultra fast capacity recovery maximizes energy efficiency by minimizing water loop temperature drop
Environmental sustainability
SmartVu™ control
- Intuitive and user-friendly, coloured, 7" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management
![carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1563802714/carrier/commercial-hvac-europe/screens/carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen.png)
Boosted Total Heat Recovery (Option 50+)
- Up to 20% performance increase
Energy metering (Option 294)
- Power energy monitoring
- Plug & Play built-in solution
Ultra fast capacity recovery (<1 min) (Option 295+)
- Full cooling capacity recovery within 1 minute after power restauration
- Plug & Play built-in solution
- Maximized energy efficiency
- Minimized temperature drop
- High unit availability rate
Compressor PM Motor (Option 329)
- Option 329 enable performances to increase by 3%. This option enhances 30KAVIZE SEER and SEPR in comfort and process applications
Neutral IT system (Option 333)
- The IT regime is used where business continuity is essential: hospital rooms, industry, etc …
- Solution dedicated to industry electricity network
![carrier-video-screenshot-30kavize](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1660134092/carrier/commercial-hvac-europe/video/carrier-video-screenshot-30kavize.jpg)
AquaForce® PUREtec™ 30KAVIZE, air-cooled screw chiller. Dedicated to industry.
The AquaForce® Vision 30KAVIZE using HFO R-1234ze refrigerant is dedicated to Industry process applications (food manufacturing, chemicals, metal industries, pharmaceuticals, plastic and more), offering outstanding performances while being a cost-effective solution.