Skip to main content

AquaSnap® - Air-cooled liquid scroll chiller
30RB 017-040

Refrigerant : R-410A

Compressor : scroll fixed-speed

Nominal cooling capacity : 16-41 kW

The Aquasnap liquid chiller range was designed for commercial applications such as the air conditioning of offices and hotels etc.

  • Easy and fast installation
  • Hydraulic module available
  • Economical operation
  • Superior reliability

Quiet operation

  • Low-noise scroll compressors with low vibration levels
  • The compressor assembly is supported by anti-vibration mountings

Easy and fast installation

  • Integrated hydraulic module
  • With its small footprint the unit blends in with any architectural styles
  • Easily removable panels
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Increased energy efficiency at part load
  • Reduced maintenance costs

Environmental care

  • Non-ozone depleting refrigerant R-410A
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

Pro-Dialog+ control

  • Energy management
    • Seven day internal time schedule clock
    • Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
    • Lead/lag control of two units operating in parallel
    • Change-over based on the outside air temperature
  • Night mode
  • Ease-of-use
    • New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
    • Information displayed clearly in English, French, German, Italian and Spanish
    • Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet navigators. They are user-friendly and permit quick access to the principal operating parameters
carrier-Pro-Dialog-plus-control

Remote operating mode with volt-free contacts (standard)

  • Start/stop
  • Dual set-point
  • Alert indication
  • Alarm indication
  • User safety
  • Out of service
  • Unit capacity
  • Compressor operation

Remote interface (option)

Quiet operation

  • Low-noise scroll compressors with low vibration levels
  • The compressor assembly is supported by anti-vibration mountings

Easy and fast installation

  • Integrated hydraulic module
  • With its small footprint the unit blends in with any architectural styles
  • Easily removable panels
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Increased energy efficiency at part load
  • Reduced maintenance costs

Environmental care

  • Non-ozone depleting refrigerant R-410A
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

Pro-Dialog+ control

  • Energy management
    • Seven day internal time schedule clock
    • Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
    • Lead/lag control of two units operating in parallel
    • Change-over based on the outside air temperature
  • Night mode
  • Ease-of-use
    • New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
    • Information displayed clearly in English, French, German, Italian and Spanish
    • Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet navigators. They are user-friendly and permit quick access to the principal operating parameters
carrier-Pro-Dialog-plus-control

Remote operating mode with volt-free contacts (standard)

  • Start/stop
  • Dual set-point
  • Alert indication
  • Alarm indication
  • User safety
  • Out of service
  • Unit capacity
  • Compressor operation

Remote interface (option)

Documents