Skip to main content

Air heater / Destratifier
42AM

In wall-mounted or ceiling-mounted versions, the air heater is the simple, affordable heating/cooling solution for all your applications: for your premises in the tertiary sector (sales area, gym, multi-purpose rooms etc.) or in industry (workshop, garage, storage unit, logistics platform, etc.).

  • The best solution for heating and/or cooling large spaces
  • Ensures buildings warm up ultra-fast
  • Excellent diffusion via patented JET+ double deflection technology
  • Available with low consumption EC motor
  • Destratifier for better air mixing in heating mode

High-efficiency fan motor

  • Silent fan motor with an aluminum epoxy polyester-coated airfoil propeller to ensure the best compromise between air flow efficiency and acoustic comfort
  • ROTOREX design (windings inserted in the fan hub) keeps the motor cool to ensure that it operates at optimum efficiency
  • Available in:
    • Three-phase 2 speeds 230/400V - 3Ph - 50hz (accessory: LS/HS switch)
    • Single-phase 1 variable speed 230V - 1Ph - 50hz (accessory: 5-speed autotransformer)

Low consumption EC fan motor

  • Fan motor assembly equipped with a high-efficiency EC (electronically commutated) motor
  • EC motors (single-phase 230 V drive) will be progressively controlled by the 0-10 V signal, to ensure acoustic comfort and air flow efficiency and to optimize consumption of electricity
  • A shunt can be used to operate the air heater at maximum speed

Casing

  • Elegant galvanized steel casing, pre-painted in RAL 7035 (light grey)
  • Built-in condensate drain pan for cooling applications, featuring an antibacterial design (perforated bottom) and quick-release fitting
  • Inlet cone optimized for improved air flow performance and acoustic comfort level
  • Its classic design means that it can easily blend into the architecture of the installation site
  • No need to add an unsightly condensate drain pan
  • Condensate pipes quick and extremely simple to connect, without any need for a clamp

Diffuser

Double deflection diffuser made from rigid aluminum sections, based on the BERNOULLI fluid flow principle and on NACA0012 airfoils, creating a high induction rate on the primary air, in order to increase the air throws, limit the stratification phenomenon and thereby reduce energy consumption.

  • Basic version (only for the 42AM-AC63ST0-S0H-A or 42AM-AC63ST0-M0H-A)
    • Single-deflection diffuser with directional louvre
    • Light-grey galvanized steel louvre
  • JET+ version (fitted as standard)
    • Double-deflection diffuser
    • JET+ aluminum louvre with NACA0012 airfoil design
    • Each louvre is directional
    • Air flows adjustable in 4 directions for optimal coverage
    • Laminar flow of the airstream for improved acoustic comfort
    • Increased velocity of the air streams thanks to the aerodynamics of the curved airfoil
    • Limits stratification
    • Reduced building warm-up time
    • Recorded energy savings of 15% to 20%

Heat exchanger

  • HIGH EFFICIENCY heat exchanger coil with tapered intake baffles, to help pressurize the finned block, available in three versions:
    • Low Pressure hot or cold water version, available with 1,2 or 3 rows
    • High Pressure Superheated water-Oil, available with 1 row
    • High Pressure Steam, available in 1 row

Control

  • A range of "Plug & Play" proportional air-source/water-source controllers are used to control the air flow of the fan and the heating capacity required for the room, according to the occupancy periods (built-in timer).
  • Wall bracket, ceiling bracket, IPN additional kit
  • Filter box
  • 2-channel mixing box with built-in filter
  • Specific diffuser (on door, high-level etc.)
  • Damper and outdoor kit
  • Room thermostat for THREE-PHASE or SINGLE-PHASE installation
  • LS/HS switch for 3-PH fan motor assembly
  • 5-speed autotransformer for single-phase AC fan
  • Corrobloc option for Three phases or single phase AC motor

High-efficiency fan motor

  • Silent fan motor with an aluminum epoxy polyester-coated airfoil propeller to ensure the best compromise between air flow efficiency and acoustic comfort
  • ROTOREX design (windings inserted in the fan hub) keeps the motor cool to ensure that it operates at optimum efficiency
  • Available in:
    • Three-phase 2 speeds 230/400V - 3Ph - 50hz (accessory: LS/HS switch)
    • Single-phase 1 variable speed 230V - 1Ph - 50hz (accessory: 5-speed autotransformer)

Low consumption EC fan motor

  • Fan motor assembly equipped with a high-efficiency EC (electronically commutated) motor
  • EC motors (single-phase 230 V drive) will be progressively controlled by the 0-10 V signal, to ensure acoustic comfort and air flow efficiency and to optimize consumption of electricity
  • A shunt can be used to operate the air heater at maximum speed

Casing

  • Elegant galvanized steel casing, pre-painted in RAL 7035 (light grey)
  • Built-in condensate drain pan for cooling applications, featuring an antibacterial design (perforated bottom) and quick-release fitting
  • Inlet cone optimized for improved air flow performance and acoustic comfort level
  • Its classic design means that it can easily blend into the architecture of the installation site
  • No need to add an unsightly condensate drain pan
  • Condensate pipes quick and extremely simple to connect, without any need for a clamp

Diffuser

Double deflection diffuser made from rigid aluminum sections, based on the BERNOULLI fluid flow principle and on NACA0012 airfoils, creating a high induction rate on the primary air, in order to increase the air throws, limit the stratification phenomenon and thereby reduce energy consumption.

  • Basic version (only for the 42AM-AC63ST0-S0H-A or 42AM-AC63ST0-M0H-A)
    • Single-deflection diffuser with directional louvre
    • Light-grey galvanized steel louvre
  • JET+ version (fitted as standard)
    • Double-deflection diffuser
    • JET+ aluminum louvre with NACA0012 airfoil design
    • Each louvre is directional
    • Air flows adjustable in 4 directions for optimal coverage
    • Laminar flow of the airstream for improved acoustic comfort
    • Increased velocity of the air streams thanks to the aerodynamics of the curved airfoil
    • Limits stratification
    • Reduced building warm-up time
    • Recorded energy savings of 15% to 20%

Heat exchanger

  • HIGH EFFICIENCY heat exchanger coil with tapered intake baffles, to help pressurize the finned block, available in three versions:
    • Low Pressure hot or cold water version, available with 1,2 or 3 rows
    • High Pressure Superheated water-Oil, available with 1 row
    • High Pressure Steam, available in 1 row

Control

  • A range of "Plug & Play" proportional air-source/water-source controllers are used to control the air flow of the fan and the heating capacity required for the room, according to the occupancy periods (built-in timer).
  • Wall bracket, ceiling bracket, IPN additional kit
  • Filter box
  • 2-channel mixing box with built-in filter
  • Specific diffuser (on door, high-level etc.)
  • Damper and outdoor kit
  • Room thermostat for THREE-PHASE or SINGLE-PHASE installation
  • LS/HS switch for 3-PH fan motor assembly
  • 5-speed autotransformer for single-phase AC fan
  • Corrobloc option for Three phases or single phase AC motor

Documents